The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

ST 6 BU - Feed-through terminal block
3031490

Feed-through terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

The consistent double function shaft offers every opportunity for time-saving potential distribution and accommodating test accessories
As well as saving space, the compact design and front connection enable user-friendly wiring in a small amount of space
The large wiring space enables the use of conductors with ferrules and plastic collars within the nominal cross section
Tested for railway applications