The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

MTKD - Feed-through terminal block
3100017

Feed-through terminal block, nom. voltage: 400 V, nominal current: 13.5 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 1 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Connection cross-section

Product details









Compatible products



Your advantages

High current carrying capacity of up to 16 A
Space-saving design