Connection technology carrier for RJ45 connection, pre-assembled with cover and release lever, incl. fitted cover and 2x RJ45 connector plugs
ME-PLC multifunctional housings for controllers
Multifunctional electronics housings from the ME-PLC series are ideal for applications that require a large installation space and connection technology on the front. The housing system offers a large PCB assembly area and efficient DIN rail connectors for a wide range of applications.
Connection technology carrier, fully assembled with FKCN 1 x 10-pos., cover and release lever, incl. fitted cover; corresponding header: MSTBA 2,5/10-G (1757543)
DIN rail housing, Cover, width: 39.7 mm, height: 51.8 mm, depth: 13.65 mm, color: transparent
Fitted plate, for assembly underneath the cover in short design, color: light gray
DIN rail, unperforated, 105 x 20 mm, galvanized and thick layer passivated, cut to customer-specific length, specify length in [mm] as per order key
Bus connector set consisting of 2 x 10-pos. connectors, plastic upper part and base, plus metal clamp for mounting on DIN rail, without PCB
Bus connector set consisting of 50-pos. and 40-pos. connectors, plastic upper part and base, plus metal clamp for mounting on DIN rail, without PCB
Bus connector set consisting of 2 x 10-pos. connectors, plastic upper part and base, plus metal clamp for mounting on DIN rail, without PCB
Bus connector set consisting of 50-pos. and 40-pos. connectors, plastic upper part and base, plus metal clamp for mounting on DIN rail, without PCB
Matrix with defined engagement mechanism, for assembly underneath the cover in short design, color: black