DNV
Approval ID: TAE000010TEAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Only flexible conductors | 300 V | 20 A | 26 - 12 | |
Only rigid conductors | 300 V | 16 A | 26 - 12 | |
C | ||||
Only flexible conductors | 300 V | 20 A | 26 - 12 | |
Only rigid conductors | 300 V | 16 A | 26 - 12 | |
D | ||||
600 V | 5 A | 26 - 12 |