HMC 11 120AC 7.5A C1D2 TBUS
-
Hydraulic-magnetic circuit breaker
2907204
HMC series of supplemental circuit protector bussed modules, 7.5 A rating
Product details
Compatible products
Your advantages
T-bus for up to 15 A power distribution
UL recognized for hazardous locations Class I, Division 2, Groups A, B, C, and D
Dual-rated for 50 V DC and 120 V AC
Hydraulic-magnetic technology provides extended temperature stability