UCT-WMT (23X4)/GP - Conductor marker
1798033

Conductor marker, Green Product, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: insert, Number of individual labels: 30, text field height: 4 mm, text field width: 23 mm

Product details








Compatible products



Your advantages

Markers for the identification of individual conductors and cables for insertion into the marking tags of the PATG (HF) and PATO system
Improved legibility thanks to increased contrast with direct laser marking
Mark your control cabinet sustainably with the resource-saving conductor markers from the UCT-WMT/GP product group
The UCT-WMT/GP product group is linked to ISCC PLUS-certified bio-circular materials that are attributed to the product via the ISCC mass balance approach. Through this approach, an equivalent amount of bio-circular raw materials is allocated to the product and transparently tracked throughout the value chain.
Based on internal Product Environmental Footprint (PEF) calculations, the UCT-WMT/GP product group is associated with approximately 80% lower carbon emissions of the base material compared with the conventional UCT-WMT product group. The corresponding PEF report can be downloaded from the Downloads section.
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.