PAB-SK 30
-
Marker carriers
1013290
Product details
| Product type | Marker carriers |
| Width | 9.00 mm |
| Height | 30.00 mm |
| Depth | 3.60 mm |
| Text field | |
| Text field width | 30 mm |
| Text field height | 4 mm |
| Adhesive strength | 500 µm |
| Adhesive | Acrylic |
| Color | transparent |
| Material | PVC |
| Base element material | PVC |
| Components | Silicone-free |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 96 h |
| Temperature for testing | 80 °C |
| Mounting type | adhesive |
| Item number | 1013290 |
| Packing unit | 200 pc |
| Minimum order quantity | 200 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG14 |
| Product key | BG241A |
| GTIN | 4017918013707 |
| Weight per piece (including packing) | 0.736 g |
| Weight per piece (excluding packing) | 0.614 g |
| Customs tariff number | 39269097 |
| Country of origin | SE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UCT-WMT (30X4) BU - Conductor marker 0801428
-
UCT-WMT (30X4) GN - Conductor marker 0801426
-
UCT-WMT (30X4) OG - Conductor marker 0801425
-
UCT-WMT (30X4) RD - Conductor marker 0801424
-
UCT-WMT (30X4) YE - Conductor marker 0801423
-
UC-WMT (30X4) - Conductor marker 0819437
-
UC-WMT (30X4) BU - Conductor marker 0821153
-
UC-WMT (30X4) GN - Conductor marker 0824163
-
UC-WMT (30X4) OG - Conductor marker 0824150
-
UC-WMT (30X4) RD - Conductor marker 0821166
-
UC-WMT (30X4) YE - Conductor marker 0819440
-
US-WMT (30X4) - Cable marker 0828770
-
US-WMT (30X4) BU - Cable marker 0829312
-
US-WMT (30X4) GN - Cable marker 0829313
-
US-WMT (30X4) OG - Cable marker 0829309
-
US-WMT (30X4) RD - Cable marker 0829308
-
US-WMT (30X4) VT - Cable marker 0829311
-
US-WMT (30X4) YE - Cable marker 0828957
Your advantages
Powerful adhesion and optimum grip on standard device surfaces
Self-adhesive marker carriers for marking devices and components
These carrier materials can be assemblies with products such as UC-WMT ... and EMT ...
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7