PATG 2/30
-
Conductor marker carrier
0822453
Product details
| Product type | Marker carriers |
| Width | 30 mm |
| Height | 5.1 mm |
| Depth | 7.2 mm |
| Text field | |
| Text field width | 30 mm |
| Text field height | 4 mm |
| RoHS compliant | yes |
| Color | transparent |
| Material | PVC |
| Flammability rating according to UL 94 | V0 |
| Base element material | PVC |
| Components | Silicone-free |
| External cable diameter | 2 mm ... 4 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -50 °C ... 80 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Mounting type | slide-on |
| Item number | 0822453 |
| Packing unit | 500 pc |
| Minimum order quantity | 500 pc |
| Sales key | BG13 |
| Product key | BG221A |
| GTIN | 4046356326223 |
| Weight per piece (including packing) | 0.548 g |
| Weight per piece (excluding packing) | 0.548 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.002 kg CO2e |
Compatible products
-
-
UCT-WMT (30X4) BU - Conductor marker 0801428
-
UCT-WMT (30X4) GN - Conductor marker 0801426
-
UCT-WMT (30X4) OG - Conductor marker 0801425
-
UCT-WMT (30X4) RD - Conductor marker 0801424
-
UCT-WMT (30X4) YE - Conductor marker 0801423
-
UC-WMT (30X4) - Conductor marker 0819437
-
UC-WMT (30X4) BU - Conductor marker 0821153
-
UC-WMT (30X4) GN - Conductor marker 0824163
-
UC-WMT (30X4) OG - Conductor marker 0824150
-
UC-WMT (30X4) RD - Conductor marker 0821166
-
UC-WMT (30X4) YE - Conductor marker 0819440
-
US-WMT (30X4) - Cable marker 0828770
-
US-WMT (30X4) BU - Cable marker 0829312
-
US-WMT (30X4) GN - Cable marker 0829313
-
US-WMT (30X4) OG - Cable marker 0829309
-
US-WMT (30X4) RD - Cable marker 0829308
-
US-WMT (30X4) VT - Cable marker 0829311
-
US-WMT (30X4) YE - Cable marker 0828957
-
MM-EMT (EX4)R C1 WH/BK - Insert label 1169312
-
UCT-WMT (30X4) VT - Conductor marker 0801427
-
UC-WMT (30X4) VT - Cable marker 0825364
Your advantages
The corresponding UC‑WMT ..., US‑WMT ..., and EMT ... insert labels are used for marking
These conductor marking systems consist of marker carriers and insert labels
The PATG ... collar is a captive marker carrier
Can be used to mark conductors with a diameter of 0.6 mm ... 50 mm
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7