Mark your control cabinet sustainably with our resource-saving marking materials.
The sustainable cable markers from the UCT-WMT/GP product group consist of a proportion of biocircular raw materials and are based on high-quality recycling of biological waste materials such as used cooking oils, food waste, or tall oils. These raw materials can be integrated into existing plastic materials without any loss of quality because they offer the same technical properties as conventional plastics. You receive products that are just as reliable as before and have a much better environmental footprint.
UCT-WMT (15X4)/GP
-
Conductor marker
1798029
Product details
| Product type | Conductor marker |
| Marking | |
| Number of individual labels | 50 |
| Number of individual labels per row | 10 |
| Identification technology | Thermotransfer, UV-LED-Technologie, Laserdirektbeschriftung |
| Width | 15.00 mm |
| Height | 4.15 mm |
| Depth | 1.45 mm |
| Text field | |
| Text field width | 15 mm |
| Text field height | 4 mm |
| Color | white (RAL 9010) |
| Flammability rating according to UL 94 | V-2 0,8 mm |
| Base element material | PC |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 96 h |
| Temperature for testing | 120 °C |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Mounting type | insert |
| Item number | 1798029 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Product key | BG2218 |
| GTIN | 4067923421400 |
| Weight per piece (including packing) | 11.533 g |
| Weight per piece (excluding packing) | 10.2 g |
| Country of origin | PL |
ECLASS
| ECLASS-15.0 | 27281102 |
ETIM
| ETIM 10.0 | EC001530 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.012 kg CO2e |
Compatible products
-
-
BLUEMARK ID COLOR - Printer 1002329
-
THERMOMARK CARD 2.0 - Thermal transfer printer 1085267
-
THERMOMARK PRIME 2.0 US - Thermal transfer printer 1472410
-
TOPMARK NEO - Laser marker 1012015
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
BM E.CARD-CARTR. BK 101 - Ink cartridge 1569770
-
BM E.CARD-CLEANING CARTR. 100 - Cleaning cartridge 1569768
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. YE - Ink cartridge 1044348
-
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
-
TMP-UCT-MAG7 - Magazine 0803349
-
BM ID-MAG20 - Magazine 1044356
-
BM ID-MAG40 - Magazine 1044357
-
TOPMARK LASER-MAG UCT-A - Magazine 0803141
-
TOPMARK LASER-MAG UCT-M - Magazine 0803143
-
PAB-KTL - Cable marker carrier 1013261
-
PAB-SK 30 - Marker carriers 1013290
-
PATG 1/30 - Conductor marker carrier 0822440
-
PATG 2/30 - Conductor marker carrier 0822453
-
PATG 3/30 - Conductor marker carrier 0822466
-
PATG 4/30 - Conductor marker carrier 0822479
-
PATG 5/30 - Conductor marker carrier 0822482
-
PATG HF 1/30 - Conductor marker carrier 1014049
-
PATG HF 2/30 - Conductor marker carrier 1014055
-
PATG HF 3/30 - Conductor marker carrier 1014061
-
PATG HF 3/30 VPE 1000 - Conductor marker carrier 1044263
-
PATG HF 4/30 - Conductor marker carrier 1014067
-
PATG HF 4/30 VPE 1000 - Conductor marker carrier 1044271
-
PATO 1/30 - Conductor marker carrier 0822495
-
PATO 2/30 - Conductor marker carrier 0822505
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
TOPMARK LASER - Laser marker 0831831
-
TOPMARK LASER US - Laser marker 0803297
-
THERMOMARK CARD-UCT-MAG7 - Magazine 0801734
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK CLED - Printer 5147999
Your advantages
Markers for the identification of individual conductors and cables for insertion into the marking tags of the PATG (HF) and PATO system
Improved legibility thanks to increased contrast with direct laser marking
Mark your control cabinet sustainably with the resource-saving conductor markers from the UCT-WMT/GP product group
The conductor markers from the UCT-WMT/GP product group made from ISCC PLUS-certified material reduce carbon emissions by ~ 80% (in terms of the base material) compared to the conventional UCT-WMT product group thanks to the proportion of biocircular plastic obtained from recycled waste of biological origin
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7