UKK 5-2DIO/O-UL/UR-UL - Component terminal block
2791113

cross section
pitch
connection method
Flow Pictogram

Component terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nominal current: 0.5 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products



Your advantages

Double-level diode terminal blocks with various forms of wiring are available for a wide range of applications