HV-M10-HR
-
High-current connector
0713054
High-current connector, nom. voltage: 1250 V, nominal current: 309 A, number of connections: 1, number of positions: 1, connection method: Bolt connection, mounting type: NS 35/15, color: gray
Product details
Product type | Bolt connection terminal block |
Number of positions | 1 |
Number of connections | 1 |
Number of rows | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Number of connections per level | 1 |
Level 1 | |
Screw thread | M10 |
Tightening torque | 10 ... 18 Nm |
Conductor cross section flexible | 6 mm² ... 150 mm² |
Conductor cross section, flexible [AWG] | 10 ... 300 kcmil (converted acc. to IEC) |
Nominal current | 309 A |
Maximum load current | 309 A |
Nominal voltage | 1250 V |
Width | 32.6 mm |
Bolt length | 25 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Insulating material group | II |
Insulating material | PA-GF |
Mechanical data | |
Open side panel | No |
Connection in acc. with standard | DIN 46235:1983-07 |
Mounting type | NS 35/15 |
Item number | 0713054 |
Packing unit | 25 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | BE04 |
Product key | BE4211 |
GTIN | 4017918980818 |
Weight per piece (including packing) | 60.888 g |
Weight per piece (excluding packing) | 47.28 g |
Customs tariff number | 85369010 |
Country of origin | NL |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HV-M10-VS 2 - Connection element 0711959
-
HV-M10-VS 3 - Connection element 0711962
-
HV-TP - Partition plate 0711894
-
HV-TP/B - Separating plate 0711904
-
X-PEN 0,35 - Marker pen 0811228
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
GBS 5-25X5 - Group marker label for terminal marking 0829126
-
STP 5-2-ZB - Marker carriers 3037643
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
PS-6 - Test plug 3030996
-
PS-6/2,3MM RD - Test plug 3038736
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7