From feed-in to the end device, we offer you the right surge protection for a multi-level protection concept. Depending on the installation location and requirements, surge protective devices are normatively divided into different types: type 1, type 2, and type 3. This type classification is based on various tests. If more than one test is passed, they are referred to as combined lightning current and surge arresters.
Solutions for Hazardous Locations
Solutions for hazardous location applications
CID2 stands for Class I, Division 2. This classification is part of the Canadian Electrical Code (CSA C22.1) and the US National Electrical Code (NEC 500) and is used to designate hazardous locations where flammable gases, vapors, or liquids are present, but not under normal operating conditions. Instead, these substances are confined within closed systems and are only likely to escape in case of accidental rupture or breakdown.
The other lesser-used designation of Zone (rather than Division) under CSA and UL guidance is approved for reciprocal use. Phoenix Contact is the market leader for CID2-approved products in the industrial market.
Ensuring Power Reliability for Explosive Atmospheres. Through Precise Device Selection Aligned with CSA (CEC), UL (NEC), ATEX & IECEx
EMC filters limit high-frequency interference voltages and currents generated by equipment during normal operation and occurring under fault conditions. Using our EMC filters, you ensure smooth operation in environments subject to interference.
QUINT POWER + version power supply with integrated decoupling
MOSFET, SFB Technology, and preventive function monitoring ensures superior system availability. Safety integrity level 3 (SIL 3) for OVP, conformally coated, ATEX approved, & -40C operation.
With Power Supply families like QUINT, TRIO and UNO you’ll find features and function that fit your hazardous location applications. Maximize the Power Reliability of your system with high-quality power supplies with leading technology.
The QUINT ORING modules used for redundant power systems in hazardous applications provide decoupling as well as ACB(auto current balancing) Technology ensure the balanced load thus doubling the service life of your redundantly operated power system. With monitoring in the input, output and device itself, your kept informed for your redundant system. Furthermore, the redundancy modules feature OVP and therefore ensures maximum system availability for all redundant power systems.
The CAPAROC circuit breaker system offers solutions for hazardous location applications around the globe. Our Class I, Division 2 rated parts are for use in North America. While our triple rated options are for use in the countries that require the ATEX or IECEx approvals.
The PTCB series of electronic circuit breakers are highly flexible and provide precise tripping characteristics while delivering integral protection to critical loads in Class1 Div2 Hazardous areas. They are available with fixed or programmable current that can be individually adjusted to cover a wide range of applications with a single part number.
The HMC 11 series are Hyrdraulic-magnetic circuit breakers suitable for use in Cl;ass1 Div2 hazardous applications and offer AC/DC operation up to 20A.
Signal Switching and Conditioning
An IS Barrier is designed for Ex (hazardous) areas to ensure safe signal transmission between field devices and control systems. These barriers limit energy (voltage and current) to prevent ignition in explosive atmospheres, making them essential for applications in oil & gas, chemical, and other process industries. In addition to explosion protection, they offer galvanic isolation, signal conversion, and filtering—ensuring accurate data, system integrity, and compliance with international safety standards like ATEX, IECEx, and Class 1 Div 2 (NEC/CEC).
A signal conditioner is a device used to convert, isolate, amplify, or filter electrical signals between field devices and control systems. These conditioners ensure accurate, interference-free signal transmission by providing galvanic isolation, protecting sensitive equipment, and adapting signal levels to match PLC or DCS input requirements. They are essential for maintaining measurement precision, system safety, and process reliability in demanding industrial environments.
Ex-rated relays are designed for use in hazardous areas and hold the necessary approvals for ATEX, IECEx, and Class I, Division 2. They ensure safe and reliable signal switching in explosive environments while meeting global safety standards
Automation: Control
The robust Phoenix Contact Axiocontrol series features several PLCs in various performance classes for PLCnext Technology. They are designed for programming with high-level languages, as well as classic IEC 61131-3 languages.The PLCs can be extended with modules for the Axioline and Inline IP20 I/O systems. Furthermore, you can also add further hardware functions, such as an additional Ethernet port or safety and AI functions, to the left of the AXC F 2152 and AXC F 3152 PLCnext Control.
Acquire input and output signals directly in the control cabinet. Your data and signal traffic will be transmitted reliably - optimized for differentiated areas of application. The AXL F XC series features a wider temperature range of -40 to +70C and it is tested to meet the harsh potentially explosive environments in North America. Additionally solutions with an integrated Intrinsically safe barrier are available.
For operating concepts where the industrial PC and industrial monitor are physically separated, our functional multi-touch monitors are the ideal solution. The robust devices with an industrial touch screen can be used directly on the machine. Numerous graphical interfaces enable easy connection to any PC.
Our compact box PCs are designed for a wide range of automation tasks - from simple data acquisition to complex IoT and edge applications. With DIN rail or wall mounting, you can benefit from a particularly robust and space-saving design. Due to their scalable performance and the wide range of interfaces, our embedded PCs provide the appropriate IPC solution for practically every industry and application. The VL3 BPC series is designed to meet potentially explosive atmospheres in North America.
Benefit from the advantages of our scalable and modern panel PCs for acquiring, processing, measuring, controlling, and visualizing your data. Touch panel PCs are the business card for every visualization solution. Designed as flush-mounted or support. All industrial panel PCs impress with their robustness, performance, and state-of-the-art touch technology. The VL3 PPC series is designed to meet potentially explosive atmospheres in North America.
Data transportation
Simply unpack, connect, and use.
Phoenix Contact unmanaged switches are fully plug-and-play-capable and do not require configuration. This means that users can operate and install them easily. Status LEDs on the switches provide basic information on the connection statuses and port activity at a glance. This means that an interrupted connection, e.g., due to a faulty cable, can be diagnosed quickly.
With easy commissioning and a variety of versions with application-specific functions and designs, the 2000 and 5900 managed switches enable the cost-effective management of your Ethernet network. In addition to the extended scope of functions, the switches offer communication via fiberglass, as well as approvals for the maritime sector and the process industry.
Supply your systems with fast, stable WLAN reception. The robust WLAN 1000 (client) and 2000 (access point) wireless modules have been specifically developed for industrial requirements. Choose between devices with external antenna connections for complex wireless tasks and versions with integrated antennas for easy, space-saving mounting.
The industrial 4G and 5G cellular routers facilitate reliable and high-performance data connections to remote stations via the cellular network – with fallback to 3G and 2G. This means that they can be used anywhere, regardless of which technology provides reliable network coverage at the location. The extended temperature range from -40 to +70°C also means that they can be used in any climate.
Radioline is the wireless system for large systems. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel – no programming is necessary.
With Trusted Wireless 2.0 technology, Radioline is the ideal choice for reliable use in industrial environments.
Terminal Blocks
All Terminal blocks in this selection have been specifically tested under UL for used in Hazardous Classified locations in Canada and US for Class1 Zone2 - reciprocal to Class 1 Division 2 (NEC/CEC).
With Push-in connection technology, you can connect conductors from 0.25 mm² easily – both directly and without tools. The special terminal block contact spring enables up to 50% lower insertion force. Other features include the high contact quality and high conductor pull-out forces.
The terminal blocks with screw connection technology have been known and accepted worldwide for over 80 years. The screw connection provides maximum contact force and is maintenance-free thanks to the Reakdyn principle.