CK2,5-ED-4,00BU AG
-
Crimp contact
1663705
Crimp contact, Socket, turned, contact diameter: 2.5 mm, rated current: 16 A, connection cross section: 4 mm2 ... 4 mm2, AWG 12...12 , contact material: Cu alloy