The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

Plug n' Play Digital Technologies Compact, high-performance FL SWITCH 1000 series for more stable industry networks and high system availability

Plug n' Play Digital Technologies

Your advantages

  • Cost optimisation - Best fit with Phoenix Contact patch cables
  • Reduced Cabinet Space - Compact design starting from 22.5 mm width
  • Quality of Service - Compatible to main industrial protocols
  • Green Ethernet - Low power consumption according to Energy-Efficiency Ethernet IEEE 802.3az
  • Flexible installation - Can be installed at any direction based on your application needs
  • Robustness - Enhanced IP rating guarantee protection against solid articles

Plug n' Play Digital Technologies What is Plug N Play?

Plug n' Play Digital technologies are network devices easily installed and used without configuration or specialized knowledge. They can help businesses save time and money and improve efficiency and productivity.

Phoenix Contact offers a wide range of Plug and Play Digital technologies, including unmanaged switches, patch panels, PoE injectors, and NearFi technology. These technologies can be used in a variety of manufacturing and infrastructure applications to automate processes, reduce maintenance, and inventory efforts, improve quality control, and reduce the TCO (Total Cost of Ownership).

In the future, we can expect to see even more Plug and Play Digital technologies that will help businesses become more efficient, productive, and flexible.

FL Switch 1000

Unmanaged switches 1000 and 1100

The FL SWITCH 1000 and 1100 series of unmanaged switches are the latest generation in our portfolio of unmanaged Ethernet switches. These switches are suitable for many automation applications and feature different transmission speeds and installation options.

Patch Panel

Patch Panel

Patch panels serve as interface modules between the field and control cabinet cabling. The new DIN rail devices now also feature Push-in, IDC or screw connection, in addition to the traditional RJ45 connection. This can save you a great deal of time during installation. These are available as versions with integrated surge protection and shield current monitoring. The range is complemented by Power over Ethernet injectors, which can supply remote Ethernet devices with data and power via the same cable.

PoE Injectors

PoE Injector

Power over Ethernet injectors supply your devices in the field with data and power via just one cable. The various IDC, Push-in, or screw connection technologies significantly simplify the installation of the field cable. Versions with two RJ45 connections are also available.

NearFi couplers

NearFI Technology

NearFi is the new contactless real-time transmission technology from Phoenix Contact. Thanks to protocol-independent Ethernet communication, it offers flexible application options for any Ethernet protocol.

With NearFi couplers, power (24 V, 2 A) and real-time Ethernet data (100 Mbps, full duplex) can be transmitted across an air gap of a few centimeters. This allows you to use this technology to replace wear-prone connections and slip rings in industrial applications, while minimizing costly outages.

New MC 1000 media converter

New MC 1000 media converter

Media Converter for Ethernet Networks

Reliable and robust communication via fiber optics.
For high-level immunity to interference and long transmission ranges in industrial applications, media converters transparently convert Ethernet data to fiber optics. Depending on the device and cable, they bridge distances of up to 80 km at data rates of up to 1 Gbps.

Life Time Warranty to Build with Confidence

Life Time Warranty Phoenix Contact Warranty

Dedication to quality and innovation, united with our strong commitment to provide customer peace-of-mind, form the foundation of this exclusive Phoenix Contact warranty program.