The IP degree of protection specifies how well a device is protected against the ingress of dust and water. The first number indicates the dust tightness and the second number indicates the water tightness. IP67 means that a product is completely dust-tight and can be immersed in freshwater up to a depth of 1 m for up to 30 minutes without suffering damage.
IP67 switches Discover the robust and reliable IP67 switches from Phoenix Contact. Both managed IP67 switches and unmanaged IP67 switches are available for connecting your network devices directly in the field. With their high degree of protection with IP65/IP66/IP67 and high temperature resistance, the robust switches offer a high level of reliability, even in demanding environments.
The narrowest IP67 switch is just 30 mm wide
Compact, robust, for use practically anywhere
IP67 switches from Phoenix Contact are characterized by their particularly high degree of flexibility in terms of the mounting location: on a metal profile directly on the machine or on a wall. Because it can be fastened with just two M6 screws, it can, for example, be mounted directly on the structural profiles of the machines. This dispenses with laborious time-consuming preparation and attachment of mounting plates.
With the wide temperature range of -40°C to +70/+75°C, the robust switches can also be used in harsh ambient conditions.
Furthermore, the unmanaged IP67 switch 1605 is particularly narrow with an overall width of just 30 mm.
Innovative M12 Push-Pull fast locking system and classic M12 screw connection combined in a single port
Flexible M12 connection technology
The flexible M12 connections of the IP67 switches enable both the use of classic M12 connectors with screw connection and the innovative M12 Push-Pull fast-locking system from Phoenix Contact. You can therefore integrate the switches either into existing applications with M12 cables already installed or take advantage of the very easy and quick to mount M12 Push-Pull fast locking system in new applications. The tool-free locking element offers significant advantages during installation in confined spaces or when the mating connector is difficult to see.
The coding of the M12 connections is in accordance with the common standards. Ethernet ports are available with D-coding (Fast Ethernet) or X-coding (Gigabit), while the power supply is with A-coding or L-coding (PROFINET versions).
Supplying power made easy with the redundant power input/power output concept
Efficient power supply with minimum wiring work
The redundant power input/power output concept allows you to supply power to several switches or I/O stations highly efficiently with minimum cabling work. It is also possible to extend networks easily thanks to this concept.
1600 and 1700 series unmanaged IP67 switches
With the unmanaged IP67 switches of the 1600 and 1700 series, you can connect up to eight Ethernet-capable network devices directly in the field. In this case, the Plug and Play capability enables uncomplicated installation without configuration outlay. Thanks to its compact design and robust construction, the unmanaged IP67 switches of the 1600 and 1700 series are also suitable for mobile applications such as robotic tools, transport systems, and vehicle applications. The wide input voltage range enables operation in vehicles with 12, 24 or 48 V DC electrical system. The switches are also well suited for battery-powered applications due to their low current consumption.
The FL SWITCH 1701-7POE is optimized for vision applications
PoE version for use in image processing
Control-cabinet-free image processing applications in production save space and simplify integration into existing system concepts. To this end, several cameras and associated LED lighting systems are connected directly to the Gigabit Ethernet network in the field.
The FL SWITCH 1701-7POE enables the decentral connection of cameras and field devices via Power over Ethernet (PoE) and is optimized for industrial image processing applications. It has seven PoE ports and one uplink port in the Gigabit bandwidth. With the internal buffer storage, the switch can handle the high volume of data from several high-resolution cameras and also high data loads. Jumbo frames can also be processed. The device is connected via a standard 24 V DC supply voltage – no special PoE power supply units are required.
Overview of FL SWITCH 1600 and 1700
|
|
|
|
|
---|---|---|---|---|
FL SWITCH 1605 | FL SWITCH 1608 | FL SWITCH 1708 | FL SWITCH 1701-7 PoE | |
Transmission speed | 10 / 100 Mbps | 10 / 100 Mbps | 10 / 100 / 1000 Mbps | 10 / 100 / 1000 Mbps |
Power supply | 9 V DC … 32 V DC | 9 V DC … 57 V DC | 9 V DC … 57 V DC | 18.7 V DC … 30.5 V DC |
Temperature range | -40°C … +70°C | -40°C … +75°C | -40°C … +75°C | -40°C … +50°C |
Degree of protection | IP65 / IP66 / IP67 | IP65 / IP66 / IP67 | IP65 / IP66 / IP67 | IP65 / IP66 / IP67 |
Special features | Quality of Service (QoS), PTCP filter for PROFINET | Quality of Service (QoS), protocol prioritization | Quality of Service (QoS), protocol prioritization | Power over Ethernet, Quality of Service (QoS), protocol prioritization, large protocol memory |
Approvals | CE, UL | CE, UL | CE, UL | CE |
Power over Ethernet | No | No | No | 7 PoE ports, 150 W |
Voltage forwarding | ||||
To the product | To the product | To the product | To the product |
2600 and 2700 series managed IP67 switches
The managed switches 2600 and 2700 allow you to create a decentralized Ethernet network with high IP65/IP66/IP67 degrees of protection, robust M12 connection technology, and a large range of functions. Integrate decentralized sensors, actuators, cameras, and I/O stations into the network directly in the field, regardless of the ambient conditions.
Easy configuration via mode button and SD card
Wide range of configuration options for commissioning your network
The established and popular configuration options of the FL SWITCH 2000 product family are also available in the IP67 versions 2600 and 2700. You can configure the switches very easily using a mode button on the device or via a microSD card. Naturally, all of the usual configuration options, such as web-based management, CLI, SNMP, and PROFINET device, are also available via Ethernet.
Overview of FL SWITCH 2600 and 2700
|
|
---|---|
FL SWITCH 2600 and 2700 | |
Transmission speed | 10 / 100 Mbps (FL SWITCH 2600) or 10 / 100 / 1000 Mbps (FL SWITCH 2700) |
Jumbo frames | Only with FL SWITCH 2700 versions |
Alarm contact | No |
Temperature range | -40°C … +70°C |
Power supply | 9 V DC … 57 V DC |
Filter functions | Quality of Service, Class of Service, DiffServ/DSCP, VLAN, Multicast / IGMP Snooping |
Redundancy | RSTP, MRP manager, MRP client, FRD, LACP, Large Tree Support, 15 ms extended ring redundancy |
Management functions | Role-based user management, web-based management, ACD, DHCP server, CLI |
Diagnostic functions | LLDP, port configuration, statistics and utilization, SNMPv1 / v2 / v3, SNMP traps, syslog |
Time synchronization | Simple Network Time Protocol (SNTP) |
Security | MAC-based port security, RADIUS authentication (IEEE 802.1X) |
Automation protocols | PROFINET Conformance Class B, PROFINET device, EtherNet/IP™, Extend multicast filtering |
To the product list |
Frequently asked questions (FAQs)
Ethernet switches connect the various network devices in Ethernet-based networks. In general, a distinction must be made between two types of Ethernet switches: unmanaged switches and managed switches. In contrast to unmanaged switches, managed switches are configurable and provide a number of options for device configuration and diagnostics. Unmanaged switches, on the other hand, are not configurable and are therefore generally more cost-effective and can be used without network technology expertise.
- The IP65 degree of protection states that a product is completely dust-tight and provides protection against jet water from any angle.
- The IP66 degree of protection states that a product is completely dust-tight and provides protection against strong jet water from any angle.
- The IP67 degree of protection states that a product is completely dust-tight and can survive at an underwater depth of up to 1 m for up to 30 min without damage.
- The IP68 degree of protection states that a product is completely dust-tight and can withstand permanent underwater immersion at a depth of over 1 m without any damage. The exact depth and duration are determined by the manufacturer.
- The IP69K degree of protection states that a product is completely dust-tight and can also withstand high-pressure and high-temperature water jets. This is particularly relevant in applications with intensive cleaning processes, such as in food processing and in the pharmaceutical industry.