FL SWITCH 1708 - Industrial Ethernet Switch
1196228

Is being prepared to meet the requirements of the CRA

Unmanaged Switch 1000 series, 8 M12 ports 10/100/1000 Mbps, degree of protection: IP65/IP66/IP67, Ambient temperature (operation): -40 °C ... 75 °C, Supply voltage range: 9 V DC ... 57 V DC, Extended temperature range

Product details









Your advantages

QoS-prioritized (Quality of Service) messages
Jumbo frame support (frame size up to 9216 bytes/frame)
Local diagnostic indicators with LEDs
Enhanced traffic prioritization for automation protocols
PROFINET PTCP filter for reliable communication on PROFINET networks
PROFINET Conformance Class A for real-time data exchange
Auto negotiation and autocrossing detection simplifies installation and setup