Managed NAT Switch 2000 series, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): 0 °C ... 60 °C, Supply voltage range: 18 V DC ... 32 V DC, PROFINET Conformance Class A, 1:1-NAT, Virtual NAT, IP-Masquerading, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Layer 3 switches
Managed NAT Switch 2000 series, 4 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 100/1000 Mbps, 2 Combo ports, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance Class B, 1:1-NAT, Virtual NAT, IP-Masquerading, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Managed NAT Switch 2000 series, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance Class B, 1:1-NAT, Virtual NAT, IP-Masquerading, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Security-enabled Ethernet gigabit modular switch with slots for twenty-four 10/100/1000 Mbps copper or 100/1000 Mbps SFP ports and four 1000/10 000 Mbps SFP ports using hot-swappable rear modules
Managed Switch EP7000 series, 24 SFP ports 100/1000 Mbps, 4 HSR/PRP combo ports 100/1000 Mbps (SFP) or 10/100/1000 Mbps (RJ45), degree of protection: IP20, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 10 V DC ... 36 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Managed Switch EP7000 series, 32 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 10 V DC ... 36 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Managed Switch EP6000 series, 12 RJ45 ports 10/100/1000 Mbps, 4 SFP ports 100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 100 V AC/DC ... 240 V AC/DC
Managed switch EP6000 series, configurable combination of RJ45 ports at 10/100/1000 Mbps and SFP ports at 100/1000 Mbps, module options for additional functionality, operating temperature of -40°C to +85°C, power supply 100 - 240 V AC/DC, redundant 48 V DC, 48 V DC, redundant 24 V DC or 24 V DC
Managed Switch EP7000 series, 16 RJ45 ports 10/100/1000 Mbps, 16 SFP ports 100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 36 V DC ... 72 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Ethernet gigabit modular switch with slots for twenty-four 10/100/1000 Mbps copper or 100/1000 Mbps SFP ports and four 1000/10,000 Mbps SFP ports using hot-swappable rear modules. Conformal coating for harsh environments.