Developed according to IEC 61850-3 (Ambient conditions)
FL SWITCH EP7528R-L3F1
-
Industrial Ethernet Switch
1539667
Security-enabled Ethernet gigabit modular switch with slots for twenty-four 10/100/1000 Mbps copper or 100/1000 Mbps SFP ports and four 1000/10 000 Mbps SFP ports using hot-swappable rear modules
Free download available.
Downloads
Product details
| Width | 486.2 mm |
| Height | 44.4 mm |
| Depth | 446.7 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Mounting type | Rack mounting (with holder) |
| Holder system | 19" rack |
| Ethernet (combo) | |
| Connection method | SFP/RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 100/1000 Mbps |
| 10/100/1000 Mbps | |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| No. of channels | 24 (Combo ports) |
| Ethernet (SFP) | |
| Connection method | SFP |
| Transmission speed | 1000/10,000 Mbps (full duplex) |
| Transmission physics | Depending on the SFP module |
| No. of channels | 4 (SFP ports) |
| Digital: | |
| Output name | Alarm relay output: 24 V DC, 1 A maximum |
| Product type | Switch |
| Product family | Managed Switch EP7000 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Switch functions | |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 1 A |
| MAC address table | 16k |
| Maximum power dissipation for nominal condition | 60 W |
| Supply | |
| Supply voltage | Based on modular power supplies used |
| Function | |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 1 A |
| Connection technology | |
| Connection name | Power supply |
| Power supply | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C (Type tested to 85 °C for 16 hours) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Standard designation | Ambient conditions |
| Standards/specifications | IEC 61850-3 |
| IEEE 1613 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
| Item number | 1539667 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN511 |
| Product key | DNN511 |
| GTIN | 4067923012554 |
| Weight per piece (including packing) | 7,859 g |
| Weight per piece (excluding packing) | 5,729 g |
| Customs tariff number | 85176200 |
| Country of origin | CA |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 9.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I, 7(c)-II |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1-Methyl-2-pyrrolidone (NMP) (CAS: 872-50-4) |
| N,N-dimethylacetamide (CAS: 127-19-5) | |
| Hexahydromethylphthalic anhydride (CAS: n/a) | |
| Lead titanium zirconium oxide (CAS: 12626-81-2) | |
| Lead titanium trioxide (CAS: 12060-00-3) | |
| Orange lead (lead tetroxide) (CAS: 1314-41-6) | |
| 4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
| Terphenyl, hydrogenated (CAS: 61788-32-7) | |
| Lead (CAS: 7439-92-1) | |
| 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one (CAS: 71868-10-5) | |
Compatible products
-
-
FL SWITCH EP7400-PS-MV - Feed-in module 1144372
-
FL SWITCH EP7400-PS-HV - Feed-in module 1144175
-
FL SWITCH EP7400-M8GRJ45 - Communication module 1144375
-
FL SWITCH EP7400-M8GSFP - Communication module 1144383
-
FL SWITCH EP7400-M4TGSFP - Communication module 1144388
-
FL SWITCH EP7400-ABLK - Cover 1144428
-
FL SWITCH EP7400-PNLMNT - Mounting panel 1380736
-
FL SWITCH EP7400-M4GRJ45-4GSFP - Communication module 1539361
-
FL SWITCH EP7400 -M8SERRJ - Communication module 1539362
-
FL SWITCH EP7400 -M4SERDB - Communication module 1539365
-
FL SWITCH EP7400-MHSR-PRP - Communication module 1510975
-
FL SWITCH EP7400-MCP-W-256GB - Communication module 1539385
-
FL SWITCH EP7400-MCP-W-512GB - Communication module 1539414
-
FL SWITCH EP7400-MCP-W-1TB - Communication module 1539416
-
FL SWITCH EP7400-MCP-W-2TB - Communication module 1539658
-
FL SWITCH EP7400-MCP-L-256GB - Communication module 1539661
-
FL SWITCH EP7400-MCP-L-512GB - Communication module 1539663
-
FL SWITCH EP7400-MCP-L-1TB - Communication module 1539665
-
FL SWITCH EP7400-MCP-L-2TB - Communication module 1539666
-
FL SFP SX - Media module 2891754
-
FL SFP LX - Media module 2891767
-
FL SFP GT-H - Media module 1207198
-
FL SFP-10G-SR - Media module 1145046
Your advantages
Network structure according to IEC 61850
IEEE 1613
Layer 2 and Layer 3 functions
Modules allow device connections to expand from 10/100 Mbps to 1000 Mbps, and uplink connections from 1 Gbps to 10 Gbps
Extensive security functions for remote access, local access and network access areas
28-port rack-mount switch with required modular port and power supplies
Hot-swappable port and power supply modules
NAT, Stateful Firewall and IPSec VPN
IEEE 1588 v2 precision timing support
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150