Developed according to IEC 61850-3 (Ambient conditions)
FL SWITCH EP6412-4GSFP-HV
-
Industrial Ethernet Switch
1471547
Managed switch with 12 RJ45 ports at 10/100/1000 Mbps, 4 SFP ports at 100/1000 Mbps and operating temperature of -40 ... +85 °C, 100 ... 240 V AC/DC (Nom.) power supply
Free download available.
Downloads
Product details
Width | 82.7 mm |
Height | 188.39 mm |
Depth | 197.12 mm |
Note on application | |
Note on application | Only for industrial use |
Housing material | Metal |
Mounting type | DIN rail |
Mounting type | DIN rail mounting |
Ethernet | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100/1000 Mbps |
Transmission physics | Copper |
Transmission length | 100 m (per segment) |
No. of channels | 12 (RJ45 ports) |
Ethernet (SFP) | |
Connection method | SFP |
Transmission speed | 100/1000 Mbps (full duplex) |
Transmission physics | Depending on the SFP module |
No. of channels | 4 (SFP ports) |
Digital: | |
Output name | Alarm relay output: 24 V DC, 1 A maximum |
Product type | Switch |
Product family | Managed Switch EP6000 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Switch functions | |
Signal contact control voltage | 24 V DC |
Signal contact control current | 1 A |
MAC address table | 16k |
Status and diagnostic indicators | LEDs: POWER, ERROR, Link status |
Local diagnostics | Power Supply voltage Green LED |
Error Alarm signal LED red | |
Maximum power dissipation for nominal condition | max. 50 W |
Transmission medium | Copper |
depending on the SFP module used | |
Supply | |
Supply voltage (AC/DC) | 240 V AC/DC |
Supply voltage range | 100 V AC/DC ... 240 V AC/DC |
Function | |
Signal contact control voltage | 24 V DC |
Signal contact control current | 1 A |
Connection method | Screw connection |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C (Type tested to 85 °C for 16 hours) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Standard designation | Ambient conditions |
Standards/specifications | IEC 61850-3 |
IEEE 1613 |
Conformity/Approvals | |
Conformance | CE-compliant |
Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
Status display | LEDs: POWER, ERROR, Link status |
Item number | 1471547 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DNN512 |
Product key | DNN512 |
GTIN | 4063151876678 |
Weight per piece (including packing) | 2,612 g |
Weight per piece (excluding packing) | 2,005 g |
Customs tariff number | 85176200 |
Country of origin | CA |
ECLASS
ECLASS-13.0 | 19170401 |
ECLASS-15.0 | 19170401 |
ETIM
ETIM 9.0 | EC000734 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I, 7(c)-II |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 1-Methyl-2-pyrrolidone (NMP) (CAS: 872-50-4) |
N,N-dimethylacetamide (CAS: 127-19-5) | |
1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) | |
Hexahydromethylphthalic anhydride (CAS: n/a) | |
Lead titanium zirconium oxide (CAS: 12626-81-2) | |
Lead titanium trioxide (CAS: 12060-00-3) | |
4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
Terphenyl, hydrogenated (CAS: 61788-32-7) | |
Lead (CAS: 7439-92-1) | |
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one (CAS: 71868-10-5) |
Compatible products
Your advantages
Network structure according to IEC 61850
IEEE 1613
Layer 2 and Layer 3 functions
IEEE 1588 v2 precision timing support
Support for Access Control Lists (ACL) for traffic filtering, RADIUS, and TACAC’s authentication.
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150