Developed according to IEC 61850-3 (Ambient conditions)
FL SWITCH EP6000
-
Industrial Ethernet Switch
1739245
Managed switch EP6000 series, configurable combination of RJ45 ports at 10/100/1000 Mbps and SFP ports at 100/1000 Mbps, module options for additional functionality, operating temperature of -40°C to +85°C, power supply 100 - 240 V AC/DC, redundant 48 V DC, 48 V DC, redundant 24 V DC or 24 V DC
Free download available.
Downloads
Product details
| Width | 82.7 mm |
| Height | 188.39 mm |
| Depth | 197.12 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Color (Housing) | white aluminium (RAL 9006) |
| Housing material | Metal |
| Mounting type | DIN rail mounting |
| Ethernet | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| No. of channels | Dependent on configuration |
| Ethernet (SFP) | |
| Connection method | SFP |
| Transmission speed | 100/1000 Mbps (full duplex) |
| Transmission physics | Depending on the SFP module |
| No. of channels | Dependent on configuration |
| HSR/PRP Combo Ports | |
| Connection method | SFP/RJ45 |
| Transmission speed | 10/100/1000 Mbps (RJ45 ports) |
| 100/1000 Mbps (SFP ports) | |
| No. of channels | Dependent on configuration |
| Digital: | |
| Output name | Alarm relay output: |
| Output description | 24 V DC, 1 A maximum 125 V DC, 200 mA maximum |
| Note on the connection method | Form-C Relay |
| Product type | Switch |
| Product family | Managed Switch EP6000 |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Switch functions | |
| IP parameterization | DHCP Option 82 |
| MAC address table | 16k |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 1 A |
| Status and diagnostic indicators | LEDs: POWER, ERROR, Link status |
| Management functions | SNMPv1/v2/v3 |
| Port mirroring | |
| SSHv2 | |
| Telnet | |
| MIB support | |
| Diagnostic functions | SysLog |
| Filter functions | Link Aggregation |
| NAT functions | 1:1-NAT (Only with 6500 option) |
| Redundancy functions | HSR (Only with LM05 - 2RBX option) |
| PRP (Only with LM05 - 2RBX option) | |
| RSTP | |
| Time synchronization | IEEE 1588v2 (PTP) |
| Security functions | |
| Firewall rules | Configurable stateful inspection firewall (Only with 6500 option) |
| Authentication | RADIUS Authentication |
| TACACS+ Authentication | |
| ACLs (Access Control Lists) | |
| Dynamic Host Configuration Protocol (DHCP) support | Client, Server and Relay |
| Link Layer Discovery Protocol (LLDP) | IEEE 802.1AB |
| Local diagnostics | Power Supply voltage Green LED |
| Error Alarm signal LED red | |
| X1...X16 Link status Green LED | |
| Maximum power dissipation for nominal condition | max. 50 W |
| Transmission medium | Copper |
| depending on the SFP module used | |
| Supply | |
| Supply voltage | Dependent on configuration |
| 100 - 240 V AC/DC, redundant 48 V DC, 48 V DC, redundant 24 V DC or 24 V DC | |
| Function | |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 1 A |
| Power supply | |
| Connection method | Screw connection |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C (Type tested to 85 °C for 16 hours, 70 °C Max. temperature for co-processing models.) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Standard designation | Ambient conditions |
| Standards/specifications | IEC 61850-3 |
| IEEE 1613 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
| Status display | LEDs: POWER, ERROR, Link status |
| Item number | 1739245 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN512 |
| Product key | DNN512 |
| Weight per piece (including packing) | 2,277 g |
| Weight per piece (excluding packing) | 1,958 g |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-15.0 | 19170401 |
| ECLASS-13.0 | 19170401 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| diphenyl(2,4,6-trimethylbenzoyl)phosphine oxide (CAS: 75980-60-8) | |
Compatible products
Your advantages
Network structure according to IEC 61850
IEEE 1613
Layer 2 and Layer 3 functions
IEEE 1588 v2 precision timing support
Support for Access Control Lists (ACL) for traffic filtering, RADIUS, and TACAC’s authentication.
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150