CRIMPFOX-TC HC 4
-
Crimping pliers
1297083
Crimping pliers, for CK 1,6-ED..., CK 2,5-ED..., CK 4,0-ED... turned contacts, 4 marked die stations, unlockable pressure lock, lateral entry, incl. positioning tool
Product details
| Note on application | For 0.14 mm² ... 4.0 mm² solid crimp contacts from the CK1.6 ED..., CK2.5 ED..., CK4.0 ED... series, the packing slip includes a detailed list of the crimp contacts |
| Compression | Square crimp |
| Product property | Marked die stations |
| Including positioning guide | |
| Crimping position 1 | |
| Min. cross section | 0.14 mm² |
| Max. cross section | 1 mm² |
| AWG min | 26 |
| AWG max | 18 |
| Crimping position 2 | |
| Max. cross section | 1.5 mm² |
| AWG max | 16 |
| Crimping position 3 | |
| Max. cross section | 2.5 mm² |
| AWG max | 14 |
| Crimping position 4 | |
| Max. cross section | 4 mm² |
| AWG max | 12 |
| Conductor connection | |
| Cross section range, metric | 0.14 mm² ... 4 mm² |
| Cross section range AWG | 26 ... 12 |
| Width | 25 mm |
| Height | 68 mm |
| Length | 256 mm |
| Color | black (RAL 9005) |
| Material | Steel |
| Item number | 1297083 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BH3135 |
| Product key | BH3135 |
| GTIN | 4063151533458 |
| Weight per piece (including packing) | 729.8 g |
| Weight per piece (excluding packing) | 729.8 g |
| Customs tariff number | 82032000 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 21043811 |
| ECLASS-15.0 | 21043811 |
ETIM
| ETIM 10.0 | EC000168 |
UNSPSC
| UNSPSC 21.0 | 27111500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK1,6-ED-0,37M AU - Crimp contact 1266267
-
CK1,6-ED-0,37F AG - Crimp contact 1266249
-
CK1,6-ED-0,37M AG - Crimp contact 1266193
-
CK1,6-ED-0,50M AU - Crimp contact 1266270
-
CK1,6-ED-0,50M AG - Crimp contact 1266195
-
CK1,6-ED-0,50F AU - Crimp contact 1266282
-
CK1,6-ED-0,50F AG - Crimp contact 1266252
-
CK1,6-ED-0,75M AU - Crimp contact 1266272
-
CK1,6-ED-0,75M AG - Crimp contact 1266450
-
CK1,6-ED-0,75F AU - Crimp contact 1266283
-
CK1,6-ED-0,75F AG - Crimp contact 1266259
-
CK1,6-ED-1,00M AU - Crimp contact 1266274
-
CK1,6-ED-1,00M AG - Crimp contact 1266244
-
CK1,6-ED-1,00F AU - Crimp contact 1266288
-
CK1,6-ED-1,00F AG - Crimp contact 1266296
-
CK1,6-ED-1,50M AU - Crimp contact 1266276
-
CK1,6-ED-1,50M AG - Crimp contact 1266245
-
CK1,6-ED-1,50F AU - Crimp contact 1266290
-
CK1,6-ED-1,50F AG - Crimp contact 1266263
-
CK2,5-ED-0,50F AU - Crimp contact 1273564
-
CK2,5-ED-0,50M AG - Crimp contact 1273667
-
CK2,5-ED-0,50M AU - Crimp contact 1273601
-
CK2,5-ED-0,50F AG - Crimp contact 1273612
-
CK2,5-ED-0,75F AG - Crimp contact 1273611
-
CK2,5-ED-1,00M AU - Crimp contact 1273582
-
CK2,5-ED-1,00M AG - Crimp contact 1273665
-
CK2,5-ED-1,00F AU - Crimp contact 1271379
-
CK2,5-ED-1,00F AG - Crimp contact 1273610
-
CK2,5-ED-1,50M AU - Crimp contact 1273581
-
CK2,5-ED-1,50M AG - Crimp contact 1273664
-
CK2,5-ED-1,50F AU - Crimp contact 1271375
-
CK2,5-ED-1,50F AG - Crimp contact 1273609
-
CK2,5-ED-2,50M AU - Crimp contact 1273572
-
CK2,5-ED-2,50M AG - Crimp contact 1273663
-
CK2,5-ED-2,50F AU - Crimp contact 1271376
-
CK2,5-ED-2,50F AG - Crimp contact 1273607
-
CK2,5-ED-4,00M AG - Crimp contact 1273620
-
CK2,5-ED-4,00M AU - Crimp contact 1273568
-
CK2,5-ED-4,00F AU - Crimp contact 1271372
-
CK2,5-ED-4,00F AG - Crimp contact 1273604
-
CK4,0-ED-1,50M AG - Crimp contact 1274097
-
CK4,0-ED-1,50F AG - Crimp contact 1274089
-
CK4,0-ED-2,50M AG - Crimp contact 1274094
-
CK4,0-ED-2,50F AG - Crimp contact 1274088
-
CK4,0-ED-4,00M AG - Crimp contact 1274093
-
CK4,0-ED-4,00F AG - Crimp contact 1274087
-
CK2,5-ED-4,00ST AG - Crimp contact 1663637
-
CK2,5-ED-4,00ST AU - Crimp contact 1674794
-
CK2,5-ED-2,50BU AG - Crimp contact 1663682
-
CK2,5-ED-2,50BU AU - Crimp contact 1674862
-
CK2,5-ED-2,50ST AG - Crimp contact 1663611
-
CK2,5-ED-2,50ST-S AG - Crimp contact 1663873
-
CK2,5-ED-2,50ST AU - Crimp contact 1674817
-
CK2,5-ED-1,50BU AG - Crimp contact 1663679
-
CK2,5-ED-1,50BU AU - Crimp contact 1674820
-
CK2,5-ED-1,50ST AG - Crimp contact 1663608
-
CK2,5-ED-1,50ST-S AG - Crimp contact 1663860
-
CK2,5-ED-1,50ST AU - Crimp contact 1674778
-
CK2,5-ED-1,00BU AG - Crimp contact 1663666
-
CK2,5-ED-1,00BU AU - Crimp contact 1674833
-
CK2,5-ED-1,00ST AG - Crimp contact 1663598
-
CK2,5-ED-1,00ST-S AG - Crimp contact 1663857
-
CK2,5-ED-0,75BU AU - Crimp contact 1663653
-
CK2,5-ED-0,75ST AG - Crimp contact 1663585
-
CK2,5-ED-0,50BU AG - Crimp contact 1663640
-
CK2,5-ED-0,5BU AU - Crimp contact 1674859
-
CK2,5-ED-0,50ST AG - Crimp contact 1663572
-
CK2,5-ED-0,50ST AU - Crimp contact 1674804
-
CK1,6-ED-1,50BU AG - Crimp contact 1663433
-
CK1,6-ED-1,50BU AU - Crimp contact 1674930
-
CK1,6-ED-1,50ST AG - Crimp contact 1663378
-
CK1,6-ED-1,50ST AU - Crimp contact 1674875
-
CK1,6-ED-1,00BU AG - Crimp contact 1663420
-
CK1,6-ED-1,00BU AU - Crimp contact 1674943
-
CK1,6-ED-1,00ST AG - Crimp contact 1663365
-
CK1,6-ED-1,00ST AU - Crimp contact 1674888
-
CK1,6-ED-0,75BU AG - Crimp contact 1663417
-
CK1,6-ED-0,75BU AU - Crimp contact 1672440
-
CK1,6-ED-0,75ST AG - Crimp contact 1663352
-
CK1,6-ED-0,75ST AU - Crimp contact 1674914
-
CK1,6-ED-0,50BU AG - Crimp contact 1663404
-
CK1,6-ED-0,50BU AU - Crimp contact 1674480
-
CK1,6-ED-0,50ST AG - Crimp contact 1663349
-
CK1,6-ED-0,50ST AU - Crimp contact 1672453
-
CK1,6-ED-0,37BU AG - Crimp contact 1663394
-
CK1,6-ED-0,37BU AU - Crimp contact 1674969
-
CK1,6-ED-0,37ST AG - Crimp contact 1663336
-
CK1,6-ED-0,37ST AU - Crimp contact 1674901
-
CK2,5-ED-4,00BU AG - Crimp contact 1663705
-
CK2,5-ED-4,00BU AU - Crimp contact 1674846
-
CK4,0-ED-4,00BU AG - Crimp contact 1663297
-
CK4,0-ED-4,00ST AG - Crimp contact 1663255
-
CK4,0-ED-2,50BU AG - Crimp contact 1663284
-
CK4,0-ED-2,50ST AG - Crimp contact 1663242
-
CK4,0-ED-1,50BU AG - Crimp contact 1663271
-
CK4,0-ED-1,50ST AG - Crimp contact 1663239
-
UNIFOX RT-CK 1.6 - Contact removal tool 1072069
-
UNIFOX MT-CK 1.6/2.5 - Assembly tool 1089092
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
Your advantages
Marked die stations for precise processing of corresponding cross sections
Rotating positioning aid ensures precise contact positioning in the crimping area
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150