CK2,5-ED-2,50F AU
-
Crimp contact
1271376
Crimp contact, contact diameter: 2.5 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: gold-plated, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14