Crimp contact, Pin, turned, contact diameter: 4 mm, rated current: 40 A, connection cross section: 1.5 mm2 ... 1.5 mm2, AWG 16...16 , contact material: Cu alloy
Crimp contacts
Crimp contact, Socket, turned, contact diameter: 2 mm, connection cross section: 1 mm2 ... 2.5 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1237431
Crimp contact, Socket, turned, contact diameter: 4 mm, rated current: 40 A, connection cross section: 4 mm2 ... 4 mm2, AWG 12...12 , contact material: Cu alloy
Crimp contact, Pin, turned, contact diameter: 4 mm, rated current: 40 A, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14...14 , contact material: Cu alloy
Crimp contact, Pin, turned, contact diameter: 3.6 mm, connection cross section: 6 mm2 ... 6 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1241976
Module female contact, is inserted into the plug housing MSTBC after crimping the conductor, for conductors from 0.5 to 1.0 mm2
Crimp contact, Pin, turned, contact diameter: 4 mm, rated current: 40 A, connection cross section: 4 mm2 ... 4 mm2, AWG 12...12 , contact material: Cu alloy
Crimp contact, Socket, turned, contact diameter: 3.6 mm, connection cross section: 4 mm2 ... 6 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1241979
Crimp contact, Socket, turned, contact diameter: 4 mm, rated current: 40 A, connection cross section: 1.5 mm2 ... 1.5 mm2, AWG 16...16 , contact material: Cu alloy
Crimp contact, Socket, turned, contact diameter: 3.6 mm, connection cross section: 6 mm2 ... 10 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1241980