Adapter plate, design: B24
Adapter plates
Adapter for attaching UCS housings in size 145-125 to the wall, to VESA standard brackets, and to wall outlet boxes, housing is snapped on, material: polycarbonate, color: light gray, similar to RAL 7035
Module plate, with seal, for CES B24 sealing frames, with 3 openings, including mounting screws
Base plate, with seal, for CES Multigates, with 1 opening, including mounting screws
Adapter plate, color: light gray (similar RAL 7035), dimensions: 161.2 x 131.8 x 23.2 mm
Adapter for attaching UCS housings in size 195-145 to the wall, to VESA standard brackets, and to wall outlet boxes, housing is snapped on, material: polycarbonate, color: light gray, similar to RAL 7035
D-SUB adapter plate, for one D-SUB connector, no. of positions 25, housing series HC-D 15...
D-SUB adapter plate, for one D-SUB connector, no. of positions 15, housing series HC-B 6...
D-SUB adapter plate, for two D-SUB connectors, no. of positions 15, housing series HC-B 6...
Adapter plates with a reinforced wall, three openings for an M23 circular connector; type B24 on an M23 circular connector; for panel cutouts of type B24; gray