UL Recognized
Approval ID: E221474| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 48 V | 10 A | - 16 | ||
Contact insert module, number of positions: 8, Pin, Crimp connection, 48 V, 10 A, 0.14 mm2 ... 1.5 mm2, external cable diameter:4.5 mm ... 9 mm, application: Data/signal, without crimp contacts, with two cable outlets
| General | Connectors may be operated only when there is no load/voltage. |
| General | The modules can only be installed in housings with large dimensions |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Product type | Modular contact insert |
| Series | HC-M-08-MBIT |
| Application | Data/signal |
| Number of positions | 8 |
| Connection profile | 8 |
| Contact numbering | 1 - 8 |
| No. of cable outlets | 2 |
| Number of module slots | 1 |
| Contact material type | turned |
| rolled | |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross-section | 0.14 mm² ... 1.5 mm² |
| Connection cross section AWG | 26 ... 16 |
| Width | 33.8 mm |
| Height | 58.9 mm |
| Length | 14.6 mm |
| Mechanical characteristics | |
| Minimum housing height | 72 mm |
| Contact diameter | 1.6 mm |
| Rated voltage (III/3) | 48 V |
| Rated current | 10 A |
| Transmission characteristics (category) | CAT5e |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C () |
| Item number | 1353614 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ACE |
| Product key | AF7ACE |
| GTIN | 4063151899523 |
| Weight per piece (including packing) | 70 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85389099 |
| Country of origin | Information on the country of origin is provided with the delivery. |
| ECLASS-13.0 | 27440218 |
| ECLASS-15.0 | 27440218 |
| ETIM 10.0 | EC000438 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 2.049 kg CO2e |