Radioline is the new wireless system for large systems. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel - without any programming. Radioline transmits I/O signals (I/O mode) or serial data (serial mode) and is therefore very versatile. Alternatively, I/O signals can now also be connected to controllers directly using the Modbus protocol (PLC/Modbus RTU mode).
In addition, you can implement various network structures: from a simple point-to-point connection to complex mesh networks. Thanks to the latest Trusted Wireless technology, Radioline is the ideal choice for industrial use.
RAD-2400-IFS-JP
-
Wireless module
2702863
Radioline - 2.4 GHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 5 km (with a clear line of sight), for use in Japan
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Trade restriction | |
| CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
| Product type | Wireless module |
| Application | I/O |
| RS-232 | |
| RS-485 | |
| Operating mode | I/O data (Default setting, configuration via thumbwheel) |
| Serial data (Activation and configuration via PSI-CONF software) | |
| PLC/Modbus RTU mode (Activation and configuration via PSI-CONF software) | |
| PLC / Modbus RTU dual mode (Activation and configuration via PSI-CONF software) | |
| MTTF | 778 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 358 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 142 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Maximum power dissipation for nominal condition | 1.56 W |
| Transient surge protection | yes |
| System limits | |
| Designation | Wireless module |
| Number of supported devices | ≤ 250 (Addressing via PSI-CONF software) |
| ≤ 99 (Addressing via thumbwheel) | |
| Number of possible extension modules | ≤ 32 (per wireless module) |
| System limits | |
| Designation | Wireless network |
| Number of supported devices | ≤ 99 (I/O extension modules per wireless network, serial interfaces deactivated) |
| 0 (no I/O extension modules can be used) | |
| ≤ 99 (I/O extension modules per wireless network, access to extension modules via Modbus RTU protocol) | |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30.5 V DC |
| Max. current consumption | ≤ 65 mA (at 24 V DC, at 25 °C, stand-alone) |
| ≤ 6 A (at 24 V DC, with DIN rail connector at full capacity) | |
| Digital | |
| Output name | RF link relay output |
| Number of outputs | 1 |
| Contact switching type | Changeover contact |
| Contact material | PdRu, gold-plated |
| Maximum switching voltage | 30 V AC/DC |
| 60 V DC | |
| Max. switching current | 500 mA (30 V AC/DC) |
| 300 mA (60 V DC) | |
| Electrical service life | 5x 105 switching cycles with 0.5 A at 30 V DC |
| Analog | |
| Output name | RSSI voltage output |
| Number of outputs | 1 |
| Voltage output signal | 0 V ... 3 V |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 14 |
| Wireless | |
| Range | ≤ 5 km (The range may be considerably above or below that stated, and depends on the environment, antenna technology, and the product used) |
| Serial: RS-232 | |
| Data rate | 300 bps / 600 bps / 1.2 kbps / 2.4 kbps / 4.8 kbps / 9.6 kbps / 19.2 kbps / 38.4 kbps / 57.6 kbps / 93.75 kbps / 115.2 kbps |
| Connection method | COMBICON plug-in screw terminal block |
| Connection technology | 3-conductor |
| Transmission length | ≤ 15 m |
| Serial: RS-485 | |
| Data rate | 300 bps / 600 bps / 1.2 kbps / 2.4 kbps / 4.8 kbps / 9.6 kbps / 19.2 kbps / 38.4 kbps / 57.6 kbps / 93.75 kbps / 115.2 kbps / 187.5 kbps |
| Connection method | COMBICON plug-in screw terminal block |
| Connection technology | 2-conductor |
| Transmission length | ≤ 1200 m |
| Termination resistor | 390 Ω (switchable via DIP switches) |
| 150 Ω (switchable via DIP switches) | |
| 390 Ω (switchable via DIP switches) | |
| Serial: Configuration interface | |
| Connection method | S-PORT (socket) |
| Wireless | |
| Interface description | Trusted Wireless |
| Direction | Bi-directional |
| Frequency | 2400 MHz |
| Frequency range | 2.4002 GHz ... 2.4785 GHz |
| Channel distance | 1.3 MHz |
| Number of channel groups | 8 |
| Number of channels per group | 55 |
| Transmit capacity, minimum | 0 dBm |
| Transmit capacity, maximum | ≤ 20 dBm |
| Data rate | 16 kbps (adjustable) |
| 125 kbps (Default setting, adjustable) | |
| 250 kbps (adjustable) | |
| Minimum receiver sensitivity | -106 dBm (16 kbps) |
| -96 dBm (125 kbps) | |
| -93 dBm (250 kbps) | |
| Antenna connection method | RSMA (female) |
| Security | 128-bit data encryption |
| Functions | |
| Wireless licenses | Japan |
| Wireless | |
| Frequency band | 2.4 GHz |
| Wireless standard | Trusted Wireless |
| Status display | LED supply voltage, PWR (green) |
| Green LED (bus communication, DAT) | |
| LED periphery error, ERR (red) | |
| 3x green, 1x yellow LED (LED bar graph receive quality, RSSI) | |
| Green LED (receive data, RX) | |
| Green LED (transmit data, TX) |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 116 mm |
| Depth | 114.5 mm |
| Color (Housing) | gray (RAL 7042) |
| Material (Housing) | PA 6.6-FR |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C (>55°C derating, see technical documentation) |
| -40 °F ... 158 °F (>131°F derating, see technical documentation) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| -40 °F ... 185 °F | |
| Altitude | 2000 m |
| Permissible humidity (operation) | 20 % ... 85 % |
| Permissible humidity (storage/transport) | 20 % ... 85 % |
| Shock | 16g, 11 ms |
| Vibration (operation) | in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz |
| Wireless approval Japan, MIC | |
| Identification | Japan MIC (RF) ID:202-LSE100 |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with RED Directive 2014/53/EU |
| Mounting type | DIN rail mounting |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Item number | 2702863 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC614 |
| GTIN | 4055626369853 |
| Weight per piece (including packing) | 206.3 g |
| Weight per piece (excluding packing) | 197.5 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170501 |
| ECLASS-15.0 | 19170501 |
ETIM
| ETIM 10.0 | EC000816 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
RAD-RS485-IFS - Communication module 2702184
-
RAD-DAIO6-IFS - I/O extension module 2901533
-
RAD-DI4-IFS - I/O extension module 2901535
-
RAD-DOR4-IFS - I/O extension module 2901536
-
RAD-DI8-IFS - I/O extension module 2901539
-
RAD-DO8-IFS - I/O extension module 2902811
-
RAD-AI4-IFS - I/O extension module 2901537
-
RAD-AO4-IFS - I/O extension module 2901538
-
RAD-PT100-4-IFS - I/O extension module 2904035
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
RAD-CONF-RF3 - Configuration memory 2902814
-
RAD-CONF-RF5 - Configuration memory 2902815
-
RAD-CONF-RF7 - Configuration memory 2902816
-
RAD-MEMORY - Configuration memory 2902828
-
RAD-CABLE-USB - Cable for programming 2903447
-
SCC 10-NS35 - Shield connection terminal block 1019440
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
FL COMSERVER UNI 232/422/485 - Interface converters 2313452
-
GW PN/MODBUS 1E/1DB9 - Interface converters 1105707
-
AXC F 2152 - Controller 2404267
-
AXL F RS UNI 1H - Communication module 2688666
-
EEM-MA370-R - Measuring device 2907980
-
EEM-MA770-R - Measuring device 2907944
-
SCK-C-MODBUS - PV string monitoring module 2901674
-
SCK-M-I-4S-20A - PV string monitoring module 2903242
-
TTC-6P-3-HF-F-M-12DC-PT-I - Surge protection device 2906796
-
ANT-OMNI-2459-04 - Antenna 1284780
-
RAD-ISM-2400-ANT-OMNI-2-1-RSMA - Antenna 2701362
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
ANT-DIR-2459-01 - Antenna 2701186
-
NBC-COX-CNB/0.5-S/COX-CLM - Coaxial cable 1340129
-
NBC-COX-CNM/0.5-S/COX-CLM - Coaxial cable 1340130
-
NBC-COX-CNM/1.0-M/COX-CLM - Coaxial cable 1340131
-
NBC-COX-CNM/1.5-M/COX-CLM - Coaxial cable 1340133
-
NBC-COX-CNM/2.0-M/COX-CLM - Coaxial cable 1340135
-
NBC-COX-CNM/3.0-M/COX-CLM - Coaxial cable 1340136
-
NBC-COX-CNM/5.0-M/COX-CLM - Coaxial cable 1340137
-
NBC-COX-CNM/0.5-M/COX-CNM - Coaxial cable 1340122
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-LAMBDA/4-5.9-BB - Surge protection device 2838490
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-SPL-2-N/N - Antenna splitter 2702293
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Frequently asked questions
Do the devices meet the cybersecurity requirements of the Radio Equipment Directive (RED)?
The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network commu...
View more
The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network communication or misuse resources. Therefore, this requirement does not apply to the devices.
Article 3.3, e: Not applicable to the devices, as no personal data is processed and the privacy of end users is not affected
Article 3.3, f: Not applicable, as the devices are not used for financial transactions