ANT-DIR-2459-01
-
Antenna
2701186
Directional antenna for wall or mast mounting, 2.4 GHz / 5 GHz, gain: 9 dBi, degree of protection: IP67, shockproof: IK06, saltwater-resistant, connection: N (female), incl. mounting bracket and mast clamps, ATEX and IECEx approval
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Antenna |
| Scope of supply | included mounting bracket and mast clamps |
| Radiation characteristics | Directional |
| Gain | 9 dBi |
| Vertical beamwidth | 55 ° (2.4 GHz ... 2.5 GHz) |
| 55 ° (5.1 GHz ... 5.9 GHz) | |
| Horizontal beamwidth | 75 ° (2.4 GHz ... 2.5 GHz) |
| 55 ° (5.1 GHz ... 5.9 GHz) | |
| Polarization | Linear vertical |
| Frequency band | 2.4 GHz |
| 5 GHz | |
| Frequency range | 2.4 GHz ... 2.5 GHz |
| 5.15 GHz ... 5.875 GHz | |
| Impedance | 50 Ω |
| Maximum capacity | 10.00 W |
| Voltage standing wave ratio VSWR in a 50 Ω system | ≤ 2.00 |
| Connection technology | |
| Connection method | N (female) |
| Outside diameter | 25 mm ... 85 mm (Mast) |
| Safety data | |
| Input voltage Ui | max. 30 V |
| Input current Ii | max. 600 mA |
| Input power Pi | 0.25 W (Maximum HF input power, 24 dBm, group IIC) |
| 0.43 W (Maximum HF input power, 26.4 dBm, group IIB) | |
| 0.74 W (Maximum HF input power, 28.7 dBm, group IIA) | |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | negligible |
| Dimensional drawing |
|
| Width | 80 mm |
| Height | 100 mm |
| Length | 35 mm |
| External dimensions | |
| Outside diameter | 25 mm ... 85 mm (Mast) |
| Color | light gray (RAL 7035) |
| Material (Radom) | PC |
| Material (Holder) | Stainless steel V2A |
| Material (Mast clamp) | Stainless steel V2A |
| Connecting cable | no |
| Other resistance | salt water resistant |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Air pressure (operation) | 80 kPa ... 110 kPa |
| Wind velocity | 220 km/h |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 1G Ex ia IIC T6 Ga |
| Certificate | IBExU14ATEX1116 X |
| Note | Please follow the special installation instructions in the documentation! |
| IECEx | |
| Identification | Ex ia IIC T6 Ga |
| Certificate | IECEx IBE 14.0039X |
| Electronic devices in rail vehicles | |
| Shock (operation) | In accordance with EN 50125-3, positioning profile: “away from the rails” |
| Vibration (operation) | In accordance with EN 50125-3, positioning profile: “away from the rails” |
| Other resistance | salt water resistant |
| Standards/specifications | EN 60079-0 |
| EN 60079-11 | |
| EN 60079-26 | |
| Note | Explosion protection |
| Standards/specifications | EN 50155 |
| Note | Railway application |
| Standards/specifications | EN 45545-2 |
| NFPA 130 | |
| BS 6853 | |
| Note | Fire protection on railway vehicles |
| Mounting type | Panel mounting |
| Mast mounting | |
| Assembly note | Outdoors and indoors |
| Item number | 2701186 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN |
| Product key | DNN2Z1 |
| GTIN | 4046356717182 |
| Weight per piece (including packing) | 441.5 g |
| Weight per piece (excluding packing) | 210 g |
| Customs tariff number | 85177100 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 19070105 |
| ECLASS-15.0 | 19070105 |
ETIM
| ETIM 10.0 | EC001698 |
UNSPSC
| UNSPSC 21.0 | 43223100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 04d3ab30-15cc-4723-8954-2ea08bbad731 |
| EF3.1 Climate Change | |
| CO2e kg | 10.264 kg CO2e |
Compatible products
-
NBC-COX-CNM/0.5-S/COX-CLM - Coaxial cable 1340130
-
NBC-COX-CNM/1.0-M/COX-CLM - Coaxial cable 1340131
-
NBC-COX-CNM/1.5-M/COX-CLM - Coaxial cable 1340133
-
NBC-COX-CNM/2.0-M/COX-CLM - Coaxial cable 1340135
-
NBC-COX-CNM/3.0-M/COX-CLM - Coaxial cable 1340136
-
NBC-COX-CNM/5.0-M/COX-CLM - Coaxial cable 1340137
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
BAR-ANT-N-N-EX - Antenna barrier 2702198
-
NBC-COX-CNM/0.5-M/COX-CNM - Coaxial cable 1340122
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-SPL-2-N/N - Antenna splitter 2702293
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Ideally suited for stationary or linear mobile applications with 2.4 GHz or 5 GHz
For use in potentially explosive areas
Resistant to salt water
Impact-resistant housing (IK06)
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates