ANT-OMNI-0671-01
-
Antenna
1396316
Multiband omnidirectional antenna for wall or mast mounting, 0.6 GHz ... 7.1 GHz, gain: 1 dBi ... 3 dBi, degree of protection: IP67, seawater-resistant, connection: N (female), incl. mounting bracket and mast clamps
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Antenna |
Scope of supply | included mounting bracket and mast clamps |
Radiation characteristics | Omnidirectional |
Gain | 2 dBi (617 MHz ... 960 MHz) |
1 dBi (1.4 GHz ... 1.6 GHz) | |
2 dBi (1.7 GHz ... 2.7 GHz) | |
3 dBi (3.3 GHz ... 7.1 GHz) | |
Vertical beamwidth | 70 ° (617 MHz ... 960 MHz) |
60 ° (1.4 GHz ... 2.7 GHz) | |
45 ° (3.3 GHz ... 5.9 GHz) | |
30 ° 6.0 GHz ... 7.1 GHz | |
Horizontal beamwidth | 360 ° |
Polarization | Linear vertical |
Frequency band | 2400 MHz |
868 MHz | |
700 MHz | |
800 MHz | |
850 MHz | |
900 MHz | |
1700 MHz | |
1800 MHz | |
1900 MHz | |
2100 MHz | |
2600 MHz | |
3600 MHz | |
5 GHz | |
Frequency range | 0.6 GHz ... 7.1 GHz |
Impedance | 50 Ω |
Maximum capacity | 1.00 W |
Voltage standing wave ratio VSWR in a 50 Ω system | ≤ 3.50 |
Connection technology | |
Connection method | N (female) |
Outside diameter | 30 mm ... 45 mm (Mast) |
Dimensional drawing |
|
Height | 158 mm |
Diameter | 24 mm |
Hole diameter | 6 mm |
External dimensions | |
Outside diameter | 30 mm ... 45 mm (Mast) |
Material (Radom) | Plastic (glass-fiber reinforced) |
Material (Holder) | Plastic (glass-fiber reinforced) |
Material (U-bolt) | Stainless steel V2A |
Flammability rating according to UL 94 | V0 |
Other resistance | salt water resistant |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -30 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Wind velocity | 220 km/h |
Other resistance | salt water resistant |
Mounting type | Panel mounting |
Mast mounting | |
Assembly note | Outdoors and indoors |
Item number | 1396316 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC |
Product key | DNC6A2 |
GTIN | 4063151780616 |
Weight per piece (including packing) | 206 g |
Weight per piece (excluding packing) | 141 g |
Customs tariff number | 85177100 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19070105 |
ETIM
ETIM 9.0 | EC001698 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
NBC-COX-CNM/1.0-M/COX-CKM - Coaxial cable 1340143
-
NBC-COX-CNM/3.0-M/COX-CKM - Coaxial cable 1340144
-
NBC-COX-CNM/5.0-M/COX-CKM - Coaxial cable 1340147
-
RAD-PIG-RSMA/N-0.5 - Antenna cable 2903263
-
RAD-PIG-RSMA/N-1 - Antenna cable 2903264
-
RAD-PIG-RSMA/N-3 - Antenna cable 2903266
-
RAD-PIG-RSMA/N-5 - Antenna cable 2702140
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Ideally suited for freely mobile or stationary applications in 2G/3G/4G/5G cellular networks
Universal use with the wide frequency range
Resistant to salt water
Future-proof, thanks to the use of lead-free materials
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates