Radioline is the new wireless system for large systems. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel - without any programming. Radioline transmits I/O signals (I/O mode) or serial data (serial mode) and is therefore very versatile. Alternatively, I/O signals can now also be connected to controllers directly using the Modbus protocol (PLC/Modbus RTU mode).
In addition, you can implement various network structures: from a simple point-to-point connection to complex mesh networks. Thanks to the latest Trusted Wireless technology, Radioline is the ideal choice for industrial use.
RAD-2400-IFS
-
Wireless module
2901541
Radioline - 2.4 GHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 5 km (with a clear line of sight), for worldwide use. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Wireless module |
| Application | I/O |
| RS-232 | |
| RS-485 | |
| Operating mode | I/O data (Default setting, configuration via thumbwheel) |
| Serial data (Activation and configuration via PSI-CONF software) | |
| PLC/Modbus RTU mode (Activation and configuration via PSI-CONF software) | |
| PLC / Modbus RTU dual mode (Activation and configuration via PSI-CONF software) | |
| MTTF | 733 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 340 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 135 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Rated insulation voltage | 60 V (In accordance with EN/IEC 60079-7) |
| Maximum power dissipation for nominal condition | 1.56 W |
| Transient surge protection | yes |
| System limits | |
| Designation | Wireless module |
| Number of supported devices | ≤ 250 (Addressing via PSI-CONF software) |
| ≤ 99 (Addressing via thumbwheel) | |
| Number of possible extension modules | ≤ 32 (per wireless module) |
| System limits | |
| Designation | Wireless network |
| Number of supported devices | ≤ 99 (I/O extension modules per wireless network, serial interfaces deactivated) |
| 0 (no I/O extension modules can be used) | |
| ≤ 99 (I/O extension modules per wireless network, access to extension modules via Modbus RTU protocol) | |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30.5 V DC |
| Max. current consumption | ≤ 65 mA (at 24 V DC, at 25 °C, stand-alone) |
| ≤ 6 A (at 24 V DC, with DIN rail connector at full capacity) | |
| Digital | |
| Output name | RF link relay output |
| Number of outputs | 1 |
| Contact switching type | Changeover contact |
| Contact material | PdRu, gold-plated |
| Maximum switching voltage | 30 V AC/DC |
| 60 V DC | |
| Max. switching current | 500 mA (30 V AC/DC) |
| 300 mA (60 V DC) | |
| Electrical service life | 5x 105 switching cycles with 0.5 A at 30 V DC |
| Analog | |
| Output name | RSSI voltage output |
| Number of outputs | 1 |
| Voltage output signal | 0 V ... 3 V |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| 5 lbf-in. ... 7 lbf-in. |
| Wireless | |
| Range | ≤ 5 km (The range may be considerably above or below that stated, and depends on the environment, antenna technology, and the product used) |
| Serial: RS-232 | |
| Data rate | 300 bps / 600 bps / 1.2 kbps / 2.4 kbps / 4.8 kbps / 9.6 kbps / 19.2 kbps / 38.4 kbps / 57.6 kbps / 93.75 kbps / 115.2 kbps |
| Connection method | COMBICON plug-in screw terminal block |
| Connection technology | 3-conductor |
| Transmission length | ≤ 15 m |
| Serial: RS-485 | |
| Data rate | 300 bps / 600 bps / 1.2 kbps / 2.4 kbps / 4.8 kbps / 9.6 kbps / 19.2 kbps / 38.4 kbps / 57.6 kbps / 93.75 kbps / 115.2 kbps / 187.5 kbps |
| Connection method | COMBICON plug-in screw terminal block |
| Connection technology | 2-conductor |
| Transmission length | ≤ 1200 m |
| Termination resistor | 390 Ω (switchable via DIP switches) |
| 150 Ω (switchable via DIP switches) | |
| 390 Ω (switchable via DIP switches) | |
| Serial: Configuration interface | |
| Connection method | S-PORT (socket) |
| Wireless | |
| Interface description | Trusted Wireless |
| Direction | Bi-directional |
| Frequency | 2400 MHz |
| Frequency range | 2.4002 GHz ... 2.4785 GHz |
| Channel distance | 1.3 MHz |
| Number of channel groups | 8 |
| Number of channels per group | 55 |
| Transmit capacity, minimum | 0 dBm |
| Transmit capacity, maximum | ≤ 20 dBm (100 mW, outside of Europe, adjustable via software) |
| ≤ 19 dBm (Europe, can be set via software, depends on the data rate) | |
| 18 dBm (Default setting, adjustable) | |
| Data rate | 16 kbps (adjustable) |
| 125 kbps (Default setting, adjustable) | |
| 250 kbps (adjustable) | |
| Minimum receiver sensitivity | -106 dBm (16 kbps) |
| -96 dBm (125 kbps) | |
| -93 dBm (250 kbps) | |
| Antenna connection method | RSMA (female) |
| Security | 128-bit data encryption |
| Functions | |
| Wireless licenses | Europe, USA, Canada, additional countries in the e-shop |
| Wireless | |
| Frequency band | 2.4 GHz |
| Wireless standard | Trusted Wireless |
| Status display | LED supply voltage, PWR (green) |
| Green LED (bus communication, DAT) | |
| LED periphery error, ERR (red) | |
| 3x green, 1x yellow LED (LED bar graph receive quality, RSSI) | |
| Green LED (receive data, RX) | |
| Green LED (transmit data, TX) |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 116 mm |
| Depth | 114.5 mm |
| Color (Housing) | gray (RAL 7042) |
| Material (Housing) | PA 6.6-FR |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C (>55°C derating, see technical documentation) |
| -40 °F ... 158 °F (>131°F derating, see technical documentation) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| -40 °F ... 185 °F | |
| Altitude | 2000 m |
| Permissible humidity (operation) | 20 % ... 85 % |
| Permissible humidity (storage/transport) | 20 % ... 85 % |
| Shock | 16g, 11 ms |
| Vibration (operation) | in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec nC IIC T4 Gc |
| Certificate | IBExU 15 ATEX B008 X |
| Note | Please follow the special installation instructions in the documentation! |
| IECEx | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | IECEx IBE 13.0019X |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Class I, Div. 2, Groups A, B, C, D T4A | |
| Class I, Zone 2, IIC T4 | |
| CCC / China-Ex | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | 2022122310115624 |
| Wireless approval, Europe | |
| Note | RED 2014/53/EU |
| Wireless approval USA, FCC | |
| Certificate | YG3RAD2400A |
| Note | FCC directive, part 15.247 |
| Wireless approval for Argentina, RAMATEL | |
| Certificate | C-27397 |
| Wireless approval Australia, RCM | |
| Certificate | - |
| Wireless approval Brazil, ANATEL | |
| Certificate | 06279-19-06497 |
| Wireless approval India, WPC | |
| Certificate | NER-ETA/314 |
| Wireless approval Canada, IC | |
| Certificate | 4720B-RAD2400A |
| Note | ISC directive RSS 210 |
| Wireless approval Morocco, ANRT | |
| Certificate | MR 10464 ANRT 2015 |
| Wireless approval Mexico, IFT | |
| Certificate | IFT RCPPHRA17-1112 |
| KC approval for South Korea | |
| Certificate | MSIP-CRI-PCK-2901541 |
| KC-s | |
| Certificate | KTL 20-KA4BO-0146X |
| Wireless approval Taiwan, NCC | |
| Certificate | CCAJ18LP1990T7 |
| Wireless approval United Arab Emirates, TRA | |
| Certificate | ER0126713 |
| Wireless approval for Malaysia, SIRIM | |
| Certificate | 235821 |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 26 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 2 kV |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Signal | ± 1 kV (asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Emitted radio interference in acc. with EN 55011 | EN 55016-2-3 Class A industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| RED | |
| Standard designation | 2.4 GHz radio equipment, radio spectrum, RED |
| Standards/specifications | EN 300328 |
| RED | |
| Standard designation | EMC for 2.4 GHz radio equipment, RED |
| Standards/specifications | EN 301489-17 |
| RED | |
| Standard designation | HF personal exposure, RED |
| Standards/specifications | EN/IEC 62311 |
| RED | |
| Standard designation | Device safety and security for radio equipment, RED |
| Standards/specifications | EN/IEC 62368-1 |
| EMC | |
| Standard designation | EMC – Immunity for industrial areas |
| Standards/specifications | EN/IEC 61000-6-2 |
| EMC | |
| Standard designation | EMC for radio equipment, RED |
| Standards/specifications | EN 301489-1 |
| EMC | |
| Standard designation | EMC interference emissions for industrial environments |
| Standards/specifications | EN/IEC 61000-6-4 |
| Explosive atmospheres | |
| Standard designation | Ex areas, type of protection n |
| Standards/specifications | EN/IEC 60079-15 |
| Explosive atmospheres | |
| Standard designation | Ex areas, essential requirements |
| Standards/specifications | EN/IEC 60079-0 |
| Explosive atmospheres | |
| Standard designation | Ex areas, increased safety |
| Standards/specifications | EN IEC 60079-7 |
| RoHS | |
| Standard designation | Technical documentation on substance restriction, RoHS |
| Standards/specifications | EN/IEC 63000 |
| Mounting type | DIN rail mounting |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 2901541 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC614 |
| GTIN | 4046356610193 |
| Weight per piece (including packing) | 208 g |
| Weight per piece (excluding packing) | 135.82 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170501 |
| ECLASS-15.0 | 19170501 |
ETIM
| ETIM 10.0 | EC000816 |
UNSPSC
| UNSPSC 21.0 | 43222604 |
UL Listed
Approval ID: E238705cUL Listed
Approval ID: E238705KC
Approval ID: MSIP-CRI-PCK-2901541NOM
Approval ID: RCPPHRA17-1112ANATEL
Approval ID: 06279-19-06497NCC
Approval ID: CCAJ18LP1990T7SIRIM
Approval ID: 235821IECEx
Approval ID: IECEx IBE 13.0019XcUL Listed
Approval ID: E196811UL Listed
Approval ID: E196811ATEX
Approval ID: IBExU15ATEXB008 XKC-s
Approval ID: 20-KA4BO-0146XCCC
Approval ID: 2022122310115624| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| SCIP | 7a3fc1fe-77ae-42b1-97a7-36d6ad5e3fd7 |
Compatible products
-
RAD-RUGGED-BOX-CONF - Wireless module 1091638
-
RAD-RS485-IFS - Communication module 2702184
-
RAD-DAIO6-IFS - I/O extension module 2901533
-
RAD-DI4-IFS - I/O extension module 2901535
-
RAD-DOR4-IFS - I/O extension module 2901536
-
RAD-DI8-IFS - I/O extension module 2901539
-
RAD-DO8-IFS - I/O extension module 2902811
-
RAD-AI4-IFS - I/O extension module 2901537
-
RAD-AO4-IFS - I/O extension module 2901538
-
RAD-PT100-4-IFS - I/O extension module 2904035
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
RAD-CONF-RF3 - Configuration memory 2902814
-
RAD-CONF-RF5 - Configuration memory 2902815
-
RAD-CONF-RF7 - Configuration memory 2902816
-
RAD-MEMORY - Configuration memory 2902828
-
RAD-CABLE-USB - Cable for programming 2903447
-
SCC 10-NS35 - Shield connection terminal block 1019440
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
FL COMSERVER UNI 232/422/485 - Interface converters 2313452
-
GW PN/MODBUS 1E/1DB9 - Interface converters 1105707
-
AXC F 2152 - Controller 2404267
-
AXL F RS UNI 1H - Communication module 2688666
-
EEM-MA370-R - Measuring device 2907980
-
EEM-MA770-R - Measuring device 2907944
-
SCK-C-MODBUS - PV string monitoring module 2901674
-
SCK-M-I-4S-20A - PV string monitoring module 2903242
-
TTC-6P-3-HF-F-M-12DC-PT-I - Surge protection device 2906796
-
ANT-OMNI-2459-04 - Antenna 1284780
-
ANT-OMNI-0671-04 - Antenna 1830085
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
RAD-ISM-2400-ANT-OMNI-2-1-RSMA - Antenna 2701362
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
ANT-DIR-2459-01 - Antenna 2701186
-
NBC-COX-CNB/0.5-S/COX-CLM - Coaxial cable 1340129
-
NBC-COX-CNM/0.5-S/COX-CLM - Coaxial cable 1340130
-
NBC-COX-CNM/1.0-M/COX-CLM - Coaxial cable 1340131
-
NBC-COX-CNM/1.5-M/COX-CLM - Coaxial cable 1340133
-
NBC-COX-CNM/2.0-M/COX-CLM - Coaxial cable 1340135
-
NBC-COX-CNM/3.0-M/COX-CLM - Coaxial cable 1340136
-
NBC-COX-CNM/5.0-M/COX-CLM - Coaxial cable 1340137
-
NBC-COX-CNM/0.5-M/COX-CNM - Coaxial cable 1340122
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
CN-LAMBDA/4-5.9-BB - Surge protection device 2838490
-
BAR-ANT-N-N-EX - Antenna barrier 2702198
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-SPL-2-N/N - Antenna splitter 2702293
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Frequently asked questions
Do the devices meet the cybersecurity requirements of the Radio Equipment Directive (RED)?
The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network commu...
View more
The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network communication or misuse resources. Therefore, this requirement does not apply to the devices.
Article 3.3, e: Not applicable to the devices, as no personal data is processed and the privacy of end users is not affected
Article 3.3, f: Not applicable, as the devices are not used for financial transactions