The products are offered exclusively for export outside the EU and the European Economic Area.
FLM BT DI 16 M12
-
Wireless module
2693208
Wireless IO device, 16 digital inputs, M12, Bluetooth V1.2; frequency band 2.4 GHz; 1 wireless interface; WLAN-BlackChannelList; LEM; transmission power max. 8 dBm
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Wireless module |
| Product family | Fieldline |
| Type | modular |
| Set comprises | 2736783 FLM BT ID-PLUG M12 |
| MTBF | Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day) |
| Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day) | |
| Wireless card | |
| Number | 1 |
| Type | Bluetooth, 2.4 GHz ... 1 Mbps |
| Assembly note | Permanently installed |
| Programming data | |
| Process data channel | 8 bit |
| Input address area | 8 bit |
| Output address area | 0 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 8 bit |
| Potentials | |
| Voltage supply US | 24 V DC (19.2 V DC ... 32 V DC) |
| Current consumption from US | 10 mA (plus sensor current) |
| Nominal current per channel | typ. 60 mA |
| Nominal current per device | max. 500 mA |
| Protective circuit | Overload protection, short-circuit protection of sensor supply |
| Supply: Module electronics | |
| Connection method | M12 connector |
| Designation | UL |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 32 V DC |
| Current consumption | 30 mA (with UL) |
| Power dissipation | typ. (with 24 V supply voltage) |
| Power dissipation formula | PTOT = 0.75 W + Is2 x 0.68 Ω + n x 0.07 W, (n = 0 to 16) |
| Note about power dissipation | PEL...Total power dissipation in module, Is..current from sensor supply, n.. Index relating to the number of inputs used (n=0 to 16) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: To I/O | 500 V AC |
| Digital: | |
| Input name | Digital inputs |
| Number of inputs | 16 (double-occupancy) |
| Connection method | M12 connector |
| Connection technology | 2-, 3-conductor (4-conductor as an option) |
| Input voltage | 24 V DC |
| Input voltage range "0" signal | -30 V DC ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input current | 2.8 mA (at 24 V) |
| Total sensor current | max. 600 mA |
| Permissible conductor length to the sensor | 30 m |
| Delay at signal change from 0 to 1 | 20 µs |
| Delay at signal change from 1 to 0 | 700 µs |
| Protective circuit | Reverse polarity protection |
| Antenna | |
| Number | 1 |
| Connection method | SMA (male) |
| Gain | 0 dBi (Antenna gain) |
| Functions | |
| Security | 128-bit data encryption |
| Authentication | |
| PIN | |
| Non-discoverable | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Canada |
| Russia (Special rule: Please contact the Product Manager) | |
| Switzerland | |
| Singapore | |
| Turkey | |
| USA | |
| Wireless | |
| Designation | Bluetooth |
| Antenna connection method | SMA (female) |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Frequency band | 2.4 GHz |
| Wireless standard | Bluetooth 1.2 |
| Transmission power | 8 dBm (with automatic control) |
| Receiver sensitivity | -88.00 dBm |
| Number of wireless interfaces | 1 |
| Wireless modules that can be connected | 1 (FLM BT BS 3, FL BT MOD IO AP) |
| Profiles supported | HID |
| Dimensional drawing |
|
| Width | 70.5 mm |
| Height | 178.5 mm |
| Depth | 68 mm |
| Drill hole spacing | 168 mm |
| Color | anthracite gray (RAL 7016) |
| Technical data | |
| Drill hole spacing | 168 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 95 % |
| Permissible humidity (storage/transport) | 95 % |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Panel mounting, optionally on mounting panel |
| Panel mounting | |
| Assembly note | OMNI antenna is included |
| Item number | 2693208 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC663 |
| GTIN | 4046356459068 |
| Weight per piece (including packing) | 421.5 g |
| Weight per piece (excluding packing) | 300 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL BT MOD IO AP - Wireless module 2884758
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
SAC-5P-M12MSB/ 2,0-900 - Bus system cable 1507065
-
SAC-5P-M12MSB/ 5,0-900 - Bus system cable 1507078
-
SAC-5P-M12MSB/10,0-900 - Bus system cable 1507081
-
SAC-5P-M12MSB/15,0-900 - Bus system cable 1507094
-
SAC-5P- 2,0-900/M12FSB - Bus system cable 1507117
-
SAC-5P- 5,0-900/M12FSB - Bus system cable 1507120
-
SAC-5P-10,0-900/M12FSB - Bus system cable 1507133
-
SAC-5P-15,0-900/M12FSB - Bus system cable 1507146
-
SAC-5P-M12MSB/ 0,3-900/M12FSB - Bus system cable 1507162
-
SAC-5P-M12MSB/ 0,5-900/M12FSB - Bus system cable 1507175
-
SAC-5P-M12MSB/ 1,0-900/M12FSB - Bus system cable 1507188
-
SAC-5P-M12MSB/ 2,0-900/M12FSB - Bus system cable 1507191
-
SAC-5P-M12MSB/ 5,0-900/M12FSB - Bus system cable 1507201
-
SAC-5P-M12MSB/10,0-900/M12FSB - Bus system cable 1507214
-
SAC-5P-M12MSB/15,0-900/M12FSB - Bus system cable 1507227
-
SAC-5P-MS/ 2,0-186 SCO - Sensor/actuator cable 1518326
-
SAC-5P-MS/ 5,0-186 SCO - Sensor/actuator cable 1518339
-
SAC-5P-MS/10,0-186 SCO - Sensor/actuator cable 1518342
-
SAC-5P-MS/15,0-186 SCO - Sensor/actuator cable 1518355
-
SAC-5P- 2,0-186/FS SCO - Sensor/actuator cable 1518368
-
SAC-5P- 5,0-186/FS SCO - Sensor/actuator cable 1518371
-
SAC-5P-10,0-186/FS SCO - Sensor/actuator cable 1518384
-
SAC-5P-15,0-186/FS SCO - Sensor/actuator cable 1518397
-
SAC-5P-MS/ 0,3-186/FS SCO - Sensor/actuator cable 1518407
-
SAC-5P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1518410
-
SAC-5P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1518423
-
SAC-5P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1518436
-
SAC-5P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1518449
-
SAC-5P-MS/10,0-186/FS SCO - Sensor/actuator cable 1518452
-
SAC-5P-MS/15,0-186/FS SCO - Sensor/actuator cable 1518465
-
SACC-M12MSB-5CON-PG9 SH AU - Data connector 1507764
-
SACC-M12FSB-5CON-PG9 SH AU - Data connector 1507777
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
SACC-M12MSB-5SC SH - Connector 1513570
-
SACC-M12FSB-5SC SH - Connector 1513596
-
SACC-M12MRB-5SC SH - Connector 1513583
-
SACC-M12FRB-5SC SH - Connector 1513606
-
SACC-M12MS-5SC M - Connector 1508187
-
SACC-M12FS-5SC M - Connector 1508200
-
SAC-5P-MS/ 0,13-186/FS SCO - Sensor/actuator cable 1518481
-
SAC-5P-MSB/0,13-PUR/FSB SCO SH - Sensor/actuator cable 1518478
-
FL WST BASIC DEMO - Software 2692377
-
FL WST BASIC - Software 2692254
-
FLM BT ID-PLUG M12 - Configuration connector 2736783
Your advantages
WLAN coexistence functions AFH, LEM, black channel listing
Parallel operation of numerous Bluetooth systems
Extremely rugged and reliable
Quick and easy startup
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates