The products are offered exclusively for export outside the EU and the European Economic Area.
FLM BT BS 3
-
Wireless module
2736770
Wireless IO base station for up to three Wireless IO devices, Bluetooth V1.2, 2.4 GHz frequency band; 1 wireless interface; WLAN-BlackChannelList; LEM; Fieldline Modular M12 local bus connection
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Wireless module |
| Product family | Fieldline |
| Type | modular |
| MTBF | 554 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 185 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
| Programming data | |
| Length code (hex) | 0C |
| ID code (dec.) | 191 |
| Process data channel | max. 24 Byte |
| Input address area | max. 24 Byte |
| Output address area | max. 24 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | max. 24 Byte |
| Fieldbus data telegram | |
| Required parameter data | 24 Byte |
| Maximum power dissipation for nominal condition | 2.4 W |
| Supply: Module electronics | |
| Connection method | M12 circular connector |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including ripple) |
| Supply current | < 100 mA |
| Fieldline Modular local bus | |
| Connection method | M12 connector, B-coded |
| Transmission speed | 500 kBaud / 2 MBaud (data rate can be changed via pin 5 (voltage supply ULS)) |
| Transmission physics | Copper |
| Address area assignment | 3 ... 12 words, variable, depending on type and number of wireless modules connected |
| Antenna | |
| Number | 1 |
| Connection method | SMA (male) |
| Functions | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Australia (Special rule: Please contact the Product Manager) |
| Canada | |
| Russia (Special rule: Please contact the Product Manager) | |
| Switzerland | |
| Singapore | |
| Turkey | |
| USA | |
| Wireless | |
| Designation | Bluetooth |
| Antenna connection method | SMA (female) |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Wireless standard | Bluetooth 1.2 |
| Transmission power | 8 dBm (can be set between 0 dBm and 14 dBm, in 4 dB increments) |
| Receiver sensitivity | -88.00 dBm |
| Wireless modules that can be connected | up to 3 (2736767 FLM BT DIO 8/8 M12, 2693208 FLM BT DI 16 M12, 2884282 ILB BT ADIO 2/2/16/16) |
| Dimensional drawing |
|
| Width | 70.5 mm |
| Height | 178.5 mm |
| Depth | 50 mm |
| Drill hole spacing | 168 mm |
| Color (Housing) | anthracite gray (RAL 7016) |
| Technical data | |
| Drill hole spacing | 168 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Permissible humidity (operation) | 95 % |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Panel mounting, optionally on mounting panel |
| Panel mounting | |
| Assembly note | OMNI antenna is included |
| Item number | 2736770 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC663 |
| GTIN | 4046356042673 |
| Weight per piece (including packing) | 320.5 g |
| Weight per piece (excluding packing) | 264.84 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLM BT DIO 8/8 M12 - Wireless module 2736767
-
ILB BT ADIO 2/2/16/16 - Wireless module 2884282
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
SAC-5P-M12MSB/ 2,0-900 - Bus system cable 1507065
-
SAC-5P-M12MSB/ 5,0-900 - Bus system cable 1507078
-
SAC-5P-M12MSB/10,0-900 - Bus system cable 1507081
-
SAC-5P-M12MSB/15,0-900 - Bus system cable 1507094
-
SAC-5P- 2,0-900/M12FSB - Bus system cable 1507117
-
SAC-5P- 5,0-900/M12FSB - Bus system cable 1507120
-
SAC-5P-10,0-900/M12FSB - Bus system cable 1507133
-
SAC-5P-15,0-900/M12FSB - Bus system cable 1507146
-
SAC-5P-M12MSB/ 0,3-900/M12FSB - Bus system cable 1507162
-
SAC-5P-M12MSB/ 0,5-900/M12FSB - Bus system cable 1507175
-
SAC-5P-M12MSB/ 1,0-900/M12FSB - Bus system cable 1507188
-
SAC-5P-M12MSB/ 2,0-900/M12FSB - Bus system cable 1507191
-
SAC-5P-M12MSB/ 5,0-900/M12FSB - Bus system cable 1507201
-
SAC-5P-M12MSB/10,0-900/M12FSB - Bus system cable 1507214
-
SAC-5P-M12MSB/15,0-900/M12FSB - Bus system cable 1507227
-
SAC-5P-MS/ 2,0-186 SCO - Sensor/actuator cable 1518326
-
SAC-5P-MS/ 5,0-186 SCO - Sensor/actuator cable 1518339
-
SAC-5P-MS/10,0-186 SCO - Sensor/actuator cable 1518342
-
SAC-5P-MS/15,0-186 SCO - Sensor/actuator cable 1518355
-
SAC-5P- 2,0-186/FS SCO - Sensor/actuator cable 1518368
-
SAC-5P- 5,0-186/FS SCO - Sensor/actuator cable 1518371
-
SAC-5P-10,0-186/FS SCO - Sensor/actuator cable 1518384
-
SAC-5P-15,0-186/FS SCO - Sensor/actuator cable 1518397
-
SAC-5P-MS/ 0,3-186/FS SCO - Sensor/actuator cable 1518407
-
SAC-5P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1518410
-
SAC-5P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1518423
-
SAC-5P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1518436
-
SAC-5P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1518449
-
SAC-5P-MS/10,0-186/FS SCO - Sensor/actuator cable 1518452
-
SAC-5P-MS/15,0-186/FS SCO - Sensor/actuator cable 1518465
-
SACC-M12MSB-5CON-PG9 SH AU - Data connector 1507764
-
SACC-M12FSB-5CON-PG9 SH AU - Data connector 1507777
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
SACC-M12MSB-5SC SH - Connector 1513570
-
SACC-M12FSB-5SC SH - Connector 1513596
-
SACC-M12MRB-5SC SH - Connector 1513583
-
SACC-M12FRB-5SC SH - Connector 1513606
-
SACC-M12MS-5SC M - Connector 1508187
-
SACC-M12FS-5SC M - Connector 1508200
-
SAC-5P-MS/ 0,13-186/FS SCO - Sensor/actuator cable 1518481
-
SAC-5P-MSB/0,13-PUR/FSB SCO SH - Sensor/actuator cable 1518478
-
FL WST BASIC DEMO - Software 2692377
-
FL WST BASIC - Software 2692254
Your advantages
WLAN coexistence functions AFH, LEM, black channel listing
Parallel operation of numerous Bluetooth systems
Quick and easy startup
Extremely rugged and reliable
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates