SACC-M12FSB-5SC SH - Connector
1513596

Connector, 5-position, shielded, Socket straight M12, coding: B, Spring-cage connection, knurl material: Brass, nickel-plated, external cable diameter 4 mm ... 8 mm

Product details







Compatible products



Your advantages

Safe use in the field, thanks to a high degree of protection
Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
Reliable signal transmission – 360° shielding in environments with electromagnetic interference