The products are offered exclusively for export outside the EU and the European Economic Area.
ILB BT ADIO 2/2/16/16
-
Wireless module
2884282
Wireless IO module, 16 digital inputs, 16 digital outputs, 2 analog inputs, 2 analog outputs, Bluetooth V1.2; 2.4 GHz frequency band; 1 wireless interface; WLAN-BlackChannelList; LEM
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Wireless module |
| Product family | Inline |
| Type | Block design |
| Set comprises | 2736783 FLM BT ID-PLUG M12 |
| MTBF | 465 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 140 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) | |
| Wireless card | |
| Number | 1 |
| Type | Bluetooth, 2.4 GHz ... 1 Mbps |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 2.4 W |
| Supply: Module electronics | |
| Connection method | Inline connector |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including ripple) |
| Supply current | < 100 mA |
| Analog: | |
| Input name | Analog inputs |
| Description of the input | Single ended |
| Number of inputs | 2 |
| Measured value resolution | 12 bits |
| Current input signal | 0 mA ... 20 mA |
| Voltage input signal | 0 V ... 10 V |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 16 |
| Connection method | Spring-cage connection |
| Connection technology | 1-conductor |
| Input voltage range "0" signal | < 5 V |
| Input voltage range "1" signal | > 15 V |
| Filter time | 500 µs |
| Analog: | |
| Output name | Analog outputs |
| Number of outputs | 2 |
| DAC resolution | 12 bit |
| Current output signal | 0 mA ... 20 mA |
| Voltage output signal | 0 V ... 10 V |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 1-conductor |
| Number of outputs | 16 |
| Protective circuit | Short-circuit protection, overload protection, protected against reverse voltages |
| Maximum output current per channel | 500 mA |
| Antenna | |
| Number | 1 |
| Connection method | SMA (male) |
| Functions | |
| Security | 128-bit data encryption |
| Authentication | |
| PIN | |
| Non-discoverable | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Australia (Special rule: Please contact the Product Manager) |
| Canada | |
| Russia (Special rule: Please contact the Product Manager) | |
| Switzerland | |
| Singapore | |
| Turkey | |
| USA | |
| Wireless | |
| Designation | Bluetooth |
| Antenna connection method | SMA (female) |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Wireless standard | Bluetooth 1.2 |
| Transmission power | 14 dBm (can be set between 0 dBm and 14 dBm, in 4 dB increments) |
| Receiver sensitivity | -88.00 dBm |
| Number of wireless interfaces | 1 |
| Wireless modules that can be connected | 1 (FLM BT BS 3, FL BT MOD IO AP) |
| Profiles supported | HID |
| Width | 117 mm |
| Height | 119.8 mm |
| Depth | 73 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Permissible humidity (operation) | 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| DIN rail mounting | |
| Assembly note | OMNI antenna is included |
| Item number | 2884282 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC662 |
| GTIN | 4046356049658 |
| Weight per piece (including packing) | 389.7 g |
| Weight per piece (excluding packing) | 377.8 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
Compatible products
Your advantages
WLAN coexistence functions AFH, LEM, black channel listing
Parallel operation of numerous Bluetooth systems
Extremely rugged and reliable
Quick and easy startup
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates