Factoryline Wireless Bluetooth Modbus I/O access point, Modbus TCP; Bluetooth V2.0, 2.4 GHz frequency band; 1 wireless interface; WLAN black channel list; LEM; country registrations; IP20; COMBICON connection for 9 to 30 V DC; RJ45 connection for LAN; D-SUB9 - RS-232; SMA(F) antenna connection
FL BT MOD IO AP
-
Wireless module
2884758
Wireless Bluetooth Modbus I/O access point, Modbus TCP; RJ45 connection for LAN; D-SUB9 - RS-232; antenna connection: SMA (female)
Free download available.
Downloads
Product details
| Product type | Wireless module |
| Type | Stand-alone |
| Wireless card | |
| Number | 1 |
| Type | Bluetooth, 2.4 GHz ... 1 Mbps |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 4.8 W |
| Supply: Module electronics | |
| Connection method | Via COMBICON |
| Supply voltage | 24 V DC |
| Supply voltage range | 9 V DC ... 30 V DC |
| Supply current | 200 mA |
| Current consumption | 200 mA |
| Ethernet | |
| Interface | Ethernet |
| Number | 1 |
| Connection method | RJ45 jack |
| Antenna | |
| Number | 1 |
| Connection method | SMA (male) |
| Functions | |
| Configuration | Web-based management |
| Automatic channel selection | FHSS, AFH |
| Security | 128-bit data encryption |
| Authentication | |
| PIN | |
| Non-discoverable | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Australia (Special rule: Please contact the Product Manager) |
| Belgium | |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Iceland | |
| Israel | |
| Italy | |
| Canada | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Russia (Special rule: Please contact the Product Manager) | |
| Sweden | |
| Switzerland | |
| Singapore | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Czech Republic | |
| Turkey | |
| Hungary | |
| USA | |
| Cyprus (rep.) | |
| Serial | |
| Connection method | D-SUB 9 plug |
| Protocols supported | RS-232 |
| Wireless | |
| Designation | Bluetooth |
| Antenna connection method | SMA (female) |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Frequency band | 2.4 GHz |
| Wireless standard | Bluetooth 2.0 |
| Transmission power | max. 14 dBm (with automatic control) |
| Number of wireless interfaces | 1 |
| Wireless modules that can be connected | 7 (FLM BT DIO 8/8 M12, ILB BT ADIO 2/2/16/16, FLM BT DI16 M12) |
| Profiles supported | HID |
| Width | 80 mm |
| Height | 65 mm |
| Depth | 25 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 90 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Panel mounting, optional DIN rail mounting |
| Panel mounting | |
| Assembly note | External OMNI antenna, antennas can be exchanged |
| Item number | 2884758 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CNC |
| Product key | DNC662 |
| GTIN | 4046356173117 |
| Weight per piece (including packing) | 248.6 g |
| Weight per piece (excluding packing) | 247.6 g |
| Customs tariff number | 85176200 |
| Country of origin | SE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
WLAN coexistence functions AFH, LEM, black channel listing
Parallel operation of numerous Bluetooth systems
Extremely rugged and reliable
Quick and easy startup
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates