The Fieldline Modular Bluetooth input device (FLM BT DIO 8/8 M12-4) is used to acquire digital signals.
The Bluetooth device wirelessly transmits 8 digital input and 8 digital output signals to the Bluetooth base station used. Two base stations are available:
- Fieldline Modular Bluetooth base station (FLM BT BS3 M12)
- Factoryline Bluetooth base station (FL MT MOD IO AP)
Bluetooth features:
- Bluetooth 1.2, HID profile
- Frequency range from 2.402 GHz to 2.480 GHz, ISM band
Fieldline Modular Bluetooth input device features:
- Connections for 16 digital sensors using M12connectors
- Connection of the power supply using M12connectors
- Connections with SPEEDCON fast locking system
- IP65 protection
FLM BT DIO 8/8-M12-4
-
Wireless module
2692694
Wireless IO device, 8 digital inputs, 8 digital outputs, M12, Bluetooth V1.2; frequency band 2.4 GHz; 1 wireless interface; WLAN-BlackChannelList; LEM; transmission power max. 4 dBm
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Wireless module |
| Product family | Fieldline |
| Type | modular |
| Set comprises | 2736783 FLM BT ID-PLUG M12 |
| MTBF | 757 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 216 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
| Fieldbus data telegram | |
| Required parameter data | 4 Byte |
| Maximum power dissipation for nominal condition | 2.4 W |
| Supply: Module electronics | |
| Connection method | M12 circular connector |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including ripple) |
| Supply current | < 100 mA |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | double-occupancy |
| 8 | |
| Connection method | M12 connector |
| Connection technology | 2-, 3-conductor |
| Filter time | 500 µs |
| Digital: | |
| Output name | Digital outputs |
| Output description | Double-occupancy |
| Connection method | M12 connector |
| Connection technology | 2-, 3-conductor |
| Number of outputs | 8 |
| Protective circuit | Short-circuit protection, overload protection, protected against reverse voltages |
| Maximum output current per channel | 500 mA |
| Antenna | |
| Number | 1 |
| Connection method | SMA (male) |
| Functions | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Australia (Special rule: Please contact the Product Manager) |
| Belgium | |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Iceland | |
| Italy | |
| Canada | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Sweden | |
| Switzerland | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Czech Republic | |
| Hungary | |
| USA | |
| Cyprus (rep.) | |
| Wireless | |
| Designation | Bluetooth |
| Antenna connection method | SMA (female) |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Wireless standard | Bluetooth 1.2 |
| Transmission power | 4 dBm (2.5 mW, controlled automatically) |
| Wireless modules that can be connected | 1 (FLM BT BS 3, FL BT MOD IO AP) |
| Dimensional drawing |
|
| Width | 70.5 mm |
| Height | 178.5 mm |
| Depth | 50 mm |
| Drill hole spacing | 168 mm |
| Color | anthracite gray (RAL 7016) |
| Technical data | |
| Drill hole spacing | 168 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Permissible humidity (operation) | 95 % |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Panel mounting, optionally on mounting panel |
| Panel mounting | |
| Assembly note | OMNI antenna is included |
| Item number | 2692694 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CNC |
| Product key | DNC663 |
| GTIN | 4046356413190 |
| Weight per piece (including packing) | 445.5 g |
| Weight per piece (excluding packing) | 432.9 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL BT MOD IO AP - Wireless module 2884758
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
SAC-5P-M12MSB/ 2,0-900 - Bus system cable 1507065
-
SAC-5P-M12MSB/ 5,0-900 - Bus system cable 1507078
-
SAC-5P-M12MSB/10,0-900 - Bus system cable 1507081
-
SAC-5P-M12MSB/15,0-900 - Bus system cable 1507094
-
SAC-5P- 2,0-900/M12FSB - Bus system cable 1507117
-
SAC-5P- 5,0-900/M12FSB - Bus system cable 1507120
-
SAC-5P-10,0-900/M12FSB - Bus system cable 1507133
-
SAC-5P-15,0-900/M12FSB - Bus system cable 1507146
-
SAC-5P-M12MSB/ 0,3-900/M12FSB - Bus system cable 1507162
-
SAC-5P-M12MSB/ 0,5-900/M12FSB - Bus system cable 1507175
-
SAC-5P-M12MSB/ 1,0-900/M12FSB - Bus system cable 1507188
-
SAC-5P-M12MSB/ 2,0-900/M12FSB - Bus system cable 1507191
-
SAC-5P-M12MSB/ 5,0-900/M12FSB - Bus system cable 1507201
-
SAC-5P-M12MSB/10,0-900/M12FSB - Bus system cable 1507214
-
SAC-5P-M12MSB/15,0-900/M12FSB - Bus system cable 1507227
-
SAC-5P-MS/ 2,0-186 SCO - Sensor/actuator cable 1518326
-
SAC-5P-MS/ 5,0-186 SCO - Sensor/actuator cable 1518339
-
SAC-5P-MS/10,0-186 SCO - Sensor/actuator cable 1518342
-
SAC-5P-MS/15,0-186 SCO - Sensor/actuator cable 1518355
-
SAC-5P- 2,0-186/FS SCO - Sensor/actuator cable 1518368
-
SAC-5P- 5,0-186/FS SCO - Sensor/actuator cable 1518371
-
SAC-5P-10,0-186/FS SCO - Sensor/actuator cable 1518384
-
SAC-5P-15,0-186/FS SCO - Sensor/actuator cable 1518397
-
SAC-5P-MS/ 0,3-186/FS SCO - Sensor/actuator cable 1518407
-
SAC-5P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1518410
-
SAC-5P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1518423
-
SAC-5P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1518436
-
SAC-5P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1518449
-
SAC-5P-MS/10,0-186/FS SCO - Sensor/actuator cable 1518452
-
SAC-5P-MS/15,0-186/FS SCO - Sensor/actuator cable 1518465
-
SACC-M12MSB-5CON-PG9 SH AU - Data connector 1507764
-
SACC-M12FSB-5CON-PG9 SH AU - Data connector 1507777
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
SACC-M12MSB-5SC SH - Connector 1513570
-
SACC-M12FSB-5SC SH - Connector 1513596
-
SACC-M12MRB-5SC SH - Connector 1513583
-
SACC-M12FRB-5SC SH - Connector 1513606
-
SACC-M12MS-5SC M - Connector 1508187
-
SACC-M12FS-5SC M - Connector 1508200
-
SAC-5P-MS/ 0,13-186/FS SCO - Sensor/actuator cable 1518481
-
SAC-5P-MSB/0,13-PUR/FSB SCO SH - Sensor/actuator cable 1518478
-
FL WST BASIC DEMO - Software 2692377
-
FL WST BASIC - Software 2692254
-
FLM BT ID-PLUG M12 - Configuration connector 2736783
Your advantages
WLAN coexistence functions AFH, LEM, black channel listing
Parallel operation of numerous Bluetooth systems
Extremely rugged and reliable
Quick and easy startup
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates