Data cable with open cable ends for communication, e.g., between a Phoenix Contact Inline communication terminal (IB IL RS UNI-PAC, 2700893) and Phoenix Contact devices with the 12-pos. IFS data port, such as QUINT UPS-IQ or TRIO UPS
UPS accessories and replacement batteries
A wide range of UPS accessories and replacement batteries is available for your UPS system. With our UPS replacement batteries, you can replace the battery in your UPS system promptly in order to ensure an uninterrupted supply. Additional UPS accessories such as mounting material, data cables, memory modules, and fuses allow you to reliably integrate the UPS module into your application and ensure smooth data communication.
Used for communicating between industrial PCs and Phoenix Contact devices with the 12-pos. IFS data port, such as QUINT UPS or TRIO UPS.
Replacement battery, VRLA-AGM, 2x12 V DC, 1.2 Ah. Only for 1274520 UPS-BAT/PB/24DC/1.2AH and 2320254 QUINT-UPS/24DC/24DC/5/1.3AH from V/C 05
Fuse, nominal current: 25 A, length: 19.1 mm, width: 5 mm, height: 18.8 mm
Data cable for communication between devices with a D-SUB 9 RS-232 connection and Phoenix Contact devices with the 12-pos. IFS data port such as QUINT UPS-IQ or TRIO UPS.
Used for communication between an industrial PC and Phoenix Contact devices with USB-Mini-B connection.
Used for mounting batteries that cannot be mounted on DIN rails.
Fuse, nominal current: 15 A, length: 11.9 mm, width: 3.8 mm, height: 16.2 mm
Fuse, nominal current: 30 A. Length: 19.1 mm, width: 5 mm, height: 18.8 mm
Replacement battery for UPS-BAT/VRLA-WTR... battery modules
UPS accessories
Our comprehensive accessories for your UPS system range from data cables for smooth communication and mounting accessories for secure fixing through to memory modules and fuses.
UPS replacement batteries
To ensure an uninterruptible power supply, the batteries in your UPS system must be replaced in good time. Our replacement batteries always provide the appropriate solution for your battery module.