Output fuse (5x20 mm) acc. to IEC 127-2/EN 60127-2, 1 A fast blow
UPS accessories and replacement batteries
A wide range of UPS accessories and replacement batteries is available for your UPS system. With our UPS replacement batteries, you can replace the battery in your UPS system promptly in order to ensure an uninterrupted supply. Additional UPS accessories such as mounting material, data cables, memory modules, and fuses allow you to reliably integrate the UPS module into your application and ensure smooth data communication.
Fuse, nominal current: 30 A. Length: 19.1 mm, width: 5 mm, height: 18.8 mm
Used for mounting batteries that cannot be mounted on DIN rails.
Replacement battery for UPS-BAT/VRLA-WTR... battery modules
Fuse, nominal current: 10 A, length: 31.8 mm, diameter: 6.35 mm
Output fuse (5x20 mm) acc. to IEC 127-2/EN 60127-2, 2 A fast blow
Replacement battery, VRLA-AGM, 2x12 V DC, 7 Ah
Used for mounting batteries that cannot be mounted on DIN rails.
Replacement battery, VRLA-AGM, 2x12 V DC, 12 Ah
USB/RS-232/RS-485 interface card for QUINT-HP-AC UPS
UPS accessories
Our comprehensive accessories for your UPS system range from data cables for smooth communication and mounting accessories for secure fixing through to memory modules and fuses.
UPS replacement batteries
To ensure an uninterruptible power supply, the batteries in your UPS system must be replaced in good time. Our replacement batteries always provide the appropriate solution for your battery module.