Replaceable fan module for QUINT-HP-AC UPS
UPS accessories and replacement batteries
A wide range of UPS accessories and replacement batteries is available for your UPS system. With our UPS replacement batteries, you can replace the battery in your UPS system promptly in order to ensure an uninterrupted supply. Additional UPS accessories such as mounting material, data cables, memory modules, and fuses allow you to reliably integrate the UPS module into your application and ensure smooth data communication.
Replacement battery, VRLA-AGM, 2x12 V DC, 1.2 Ah. Only for 1274520 UPS-BAT/PB/24DC/1.2AH and 2320254 QUINT-UPS/24DC/24DC/5/1.3AH from V/C 05
Replacement battery, VRLA-AGM, 2x12 V DC, 40 Ah
Replacement battery for UPS-BAT/VRLA-WTR... battery modules
Fuse, nominal current: 50 A
Fuse, nominal current: 15 A, length: 19 mm, width: 5 mm, height: 13 mm
Fuse, nominal current: 25 A
Fuse, nominal current: 40 A, length: 19 mm, width: 5 mm, height: 18.8 mm
Fuse, nominal current: 5 A, length: 11.9 mm, width: 3.8 mm, height: 16.2 mm
Replacement battery, VRLA-AGM, 2x12 V DC, 20 Ah
UPS accessories
Our comprehensive accessories for your UPS system range from data cables for smooth communication and mounting accessories for secure fixing through to memory modules and fuses.
UPS replacement batteries
To ensure an uninterruptible power supply, the batteries in your UPS system must be replaced in good time. Our replacement batteries always provide the appropriate solution for your battery module.