Surge protective device for 2-pos. isolated and grounded 600 V DC PV systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
Surge protective devices for photovoltaic systems
Surge protection for photovoltaic systems helps to reduce the amortization time while increasing the availability of your photovoltaic system. Protective devices for photovoltaic systems differ from surge protection for linear direct currents. Our application-specific portfolio of surge protective devices for photovoltaic systems offers the right components from power supply to the protection of signal and data lines.
Integrated onboard lightning arrester in accordance with Type 2/Class II for MPPT protection of single and multiple circuits
Your advantages
- Optimum capabilities for photovoltaic systems of up to 1,500 V DC
- Independently tested safety through KEMA approval
- High operational safety with a short-circuit current rating of up to 2,000 A
- Can be used at altitudes of up to 6,000 m in accordance with EN 50539-11
New products
Easy and safe in installation and operation Safe Protection Plus product family
Safe Protection Plus is the new product family for surge protection. With the new varistor-based VALVETRAB SPP surge protective devices, we offer robust surge protection with future-oriented installation and safety features.
Are you curious? Watch the product animation for the new products and find out more about VALVETRAB SPP on our landing page.
Pluggable VAL-SPP-T1-1000DC-PV-UT-R lightning arresters
Pluggable type 1 lightning arresters VAL-SPP-T1-1000DC-PV-2+V-UT...
The pluggable type 1 lightning arrester from the Safe Protection Plus product family provides reliable system protection for two-position, isolated DC voltage systems with 1,000 V DC. With an optimized design and pluggability, it features advantages for installation and maintenance. The type 1 VAL-SPP-T1-1000DC-PV lightning arrester is available with and without remote signaling.
Pluggable type 2 surge protective device – VAL-SPP-T2-1000DC-PV-UT-R
Pluggable type 2 surge protection
With the 2+V circuit for two-position, isolated DC voltage systems, the pluggable type 2 surge protective device from the VAL-SPP product family provides reliable system protection for applications with 600 V DC, 1,000 V DC and 1,500 V DC no-load voltage Uocstc. With these new protective devices you will benefit from the optimized disconnect device and advantages during installation and maintenance. The type 2 VAL-SPP-T2-...-PV... surge protective devices are available with and without remote signaling.
Surge protection for photovoltaic systems
Photovoltaic systems require special protective circuits. Depending on the system configuration and grounding conditions, we provide suitable protective devices that can safely handle these high DC voltages.
Preassembled set solutions simplify the installation of surge protection in your photovoltaic system.
Tracking and monitoring systems must also be protected against interference and data loss. Use appropriate protective devices to protect the data and control cables.
One-piece T1/T2 lightning current arrester for photovoltaic systems
One-piece T1/T2 lightning current arrester for photovoltaic systems with string voltages for 600/1,000/1,500 V DC
The one-piece T1/T2 lightning current arresters for two-position, isolated DC voltage systems with 600/1,000/1,500 V DC have a short-circuit current rating of up to 2,000 A. The products have KEMA approval and are available with or without floating remote indication contact. The extended insertion funnels on the main connections and the raised screw shafts result in increased resistance to creepage and safer installation. The visual status indicator on the device provides information about the status of the protective device.
One-piece type 2 surge protection for photovoltaic systems
One-piece type 2 surge protection for photovoltaic systems with string voltages up to 1,500 V DC
The type 2 surge protection for two-position, isolated DC voltage systems with 1,500 V DC is short-circuit-proof up to 2,000 A. The extended insertion funnels and the raised screw shafts provide better resistance to creepage, thus making installation safer. Optional remote signaling allows the protective devices to be integrated into monitoring systems. When performing visual inspections on site, the visual status indicator on the device provides information about the status of the surge protection.
Pluggable T1/T2 lightning current arrester for photovoltaic systems
Pluggable T1/T2 lightning current arrester for photovoltaic systems
The pluggable T1/T2 lightning current arresters for two-position, isolated DC voltage systems of 600 and 1,000 V DC have a short-circuit current rating of up to 1,000 A. The products have been tested by KEMA and are a component recognized by UL (Underwriters Laboratories). This means that the protective devices can also be used in the North American market without further testing. Due to the locking mechanism on the base element, the protective plugs remain securely connected to the base element even under the high forces in the discharge process. The viewing window on each plug provides information about the functional status.