Type 2 surge protective device

Type 2 surge protection

Type 2 surge protection constitutes the second stage in the protection concept and is installed after the type 1 SPD. To protect the system against damage, e.g., caused by switching operations, the type 2 surge protective device further limits the remaining surge voltage. Type 2 SPDs are used in the subdistribution or machine control cabinets, where no direct lightning currents occur.

Your advantages

  • Easy and safe installation with forward-thinking handling and safety features
  • Reliable system protection with maximum performance and endurance
  • Can be used in a wide range of applications due to the optimized design and broad portfolio
  • Simple planning due to comprehensive digital data and selectors

New products

The VALVETRAB Safe Protection Plus product family on a DIN rail

New benchmark in surge protection

Easy and safe installation and operation

High demands are placed on the availability of electrical systems. With the surge protective devices in the Safe Protection Plus product family, Phoenix Contact combines forward-thinking installation and safety features for very high system availability.

Main features

  • Miswiring protection
  • Touch protection
  • Low tightening torque of 3 Nm
  • Reinforced insulation between the main and auxiliary circuit
  • Use without backup fuses up to 315 A
  • Versatile use at altitudes up to 5,000 m
  • Wide range for AC and PV applications

Your Advantages

  • Easy and safe installation with forward-thinking handling and safety features
  • Reliable system protection with maximum performance and endurance
  • Can be used in a wide range of applications due to the optimized design and broad portfolio
  • Simple planning due to comprehensive digital data and selectors

Easy and safe in installation and operation Safe Protection Plus product family

Safe Protection Plus is the new product family for surge protection. With the new varistor-based VALVETRAB SPP surge protective devices, we offer robust surge protection with future-oriented installation and safety features.

Are you curious? Watch the product animation for the new products and find out more about VALVETRAB SPP on our landing page.

VALVETRAB SPP surge protective device on a DIN rail

Type 2 surge protection – VAL-SPP-T2-275-3+1-UT-R

New benchmark in surge protection VALVETRAB SPP

High demands are placed on the availability of electrical systems. With Safe Protection Plus, Phoenix Contact is already setting the surge protection standards of the future, today. The VAL-SPP devices combine forward-thinking installation and safety features that ensure the high availability of your system.

Type 2 surge protection mounted on a DIN rail

VAL-SEC: narrow type 2 surge protection for the subdistribution

Narrow type 2 surge protection VALVETRAB SEC

With an overall width of just 12 mm per path, VALVETRAB SEC is our narrowest type 2 surge protective device. You can implement excellent protection against surge voltages in a five-conductor system within an overall width of just 48 mm.

The protective device offers a voltage protection level of 1.5 kV. This means that it meets the requirements of type 3 device protection. VALVETRAB SEC limits voltage peaks to such an extent that machines, systems, and household appliances are not damaged.

In industrial and building installations with an external lightning protection system, type 2 surge protection is the second protection stage after the type 1 lightning current arresters. The surge protective device handles short-circuit currents up to 50 kA. You can use the type 2 protective device without a backup fuse up to a main fuse nominal current of 315 A.

Type 2 surge protective device with Push-in connection technology mounted on a DIN rail

Type 2 surge protection with Push-in connection technology

Type 2 surge protection with Push-in connection technology VALVETRAB-MS-PT

VAL-MS PT is the first type 2 surge protective device in the world to feature Push-in connection technology from the terminal block range. You can therefore also benefit from easy handling during installation for your surge protection as well. The Push-in connection technology allows tool-free installation, and it also means there is no need to check the recommended nominal torque.

The option of through-wiring also enables further savings, because no additional installation material is necessary.

Use the optional remote indication contact, which can also be easily installed with through-wiring, to ensure that the protective devices are monitored.

DIN-rail-mountable type 2 surge protection with integrated arrester backup fuse

Type 2 surge protection with integrated arrester backup fuse

Type 2 surge protection including backup fuse VALVETRAB CP-MCB

If the main fuse in your application is >315 A, you need to protect the surge protection with an additional fuse. In this case, we offer suitable surge protection in the form of VAL-CP-MCB, consisting of type 2 surge protection with coordinated arrester backup fuse.

You get double the safety with minimal installation effort. You benefit from easy planning, regardless of the installation environment. The integrated status indicator and option for remote signaling provide information regarding the effectiveness of the surge protection. The space-saving solution is available for 5-, 4-, and 3-conductor systems.

Preassembled surge protection with integrated arrester backup fuse on a mounting base for 60 mm rail systems

Type 2 surge protection with backup fuse for 60 mm rail systems

Type 2 surge protection for 60 mm rail systems VAL-CP-MOSO

VAL-CP-MOSO type 2 universal surge protective devices provide a high short-circuit current rating on a narrow mounting base that is just 54 mm wide. These surge protective devices also feature a status indicator and remote indication contact.
You can install the protective devices in all common 60 mm rail systems. Installation is incredibly easy: Simply snap on the surge protection solution, connect the equipotential bonding, and you’re done!