PLC-PT-EIK 1-SVN 24M
-
Solid-state relay module
2900362
PLC-INTERFACE for NAMUR applications, consisting of PLC-BPT.../21 basic terminal block with push-in connection and integrated circuit, for mounting on DIN rail NS 35/7,5, negative switching, 1 N/O contact, input voltage 24 V DC
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Solid-state relay module |
Product family | PLC-INTERFACE |
Application | NAMUR proximity sensors |
Operating mode | 100% operating factor |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Overvoltage category | I |
Pollution degree | 2 |
Data management status | |
Date of last data management | 20.03.2025 |
Maximum power dissipation for nominal condition | 0.34 W |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 50 V DC |
Rated surge voltage | 0.4 kV |
Control circuit | |
Nominal input voltage UN | 8.2 V DC ±10 % |
Protective circuit | Surge protection; Suppressor diode |
Non-load voltage | 8.2 V DC ±10 % |
Switching point | ≥ 2.1 mA (In conductive state) |
≤ 1.2 mA (In blocking state) | |
6.3 mA ... 10 mA (in the event of a short-circuit) | |
0 mA ... 0.35 mA (In the event of a wire break) | |
Switching hysteresis | approx. 0.2 mA |
Internal resistance | approx. 1000 Ω |
Cable length | < 30 m |
Designation | Signal output |
Contact switching type | 1 N/O contact |
Design of digital output | electronic |
Output voltage range | 3 V DC ... 33 V DC |
Limiting continuous current | 50 mA |
Transmission frequency | approx. 350 Hz |
Voltage drop at max. limiting continuous current | < 1.5 V |
Status display | LED (green) |
Error indication | Red LED |
Protective circuit | Surge protection; Suppressor diode |
Designation | Alarm output |
Output nominal voltage | 30 V DC |
Output voltage range | 3 V DC ... 33 V DC |
Limiting continuous current | 100 mA |
Voltage drop at max. limiting continuous current | < 1.5 V |
Error indication | Red LED |
Protective circuit | Surge protection; Suppressor diode |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
0.2 mm² ... 2.5 mm² (Single ferrule) | |
2x 0.5 mm² ... 1 mm² (TWIN ferrule) | |
Conductor cross section AWG | 26 ... 14 |
Width | 6.2 mm |
Height | 80 mm |
Depth | 86 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 (Housing) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | IEC 60664 |
EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2900362 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK62 |
Product key | DK6235 |
Catalog page | Page 122 (IF-2011) |
GTIN | 4046356508629 |
Weight per piece (including packing) | 32.36 g |
Weight per piece (excluding packing) | 32.36 g |
Customs tariff number | 85369010 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
NS 35/ 7,5 V2A UNPERF 2000MM - DIN rail, unperforated 0801377
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
PLC-ESK GY - Power terminal block 2966508
-
PLC-ATP BK - Separating plate 2966841
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
Connection option for PLC-V8 adapter
Stabilized supply voltage for the NAMUR proximity switch
24 V/50 mA digital output for directly connecting programmable logic controllers
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates