Setpoint value potentiometer, to set setpoints individually, resistance value 4,7 kΩ
System components and accessories for signal conditioners
System components and accessories turn two product families into one system. For example, use the modular DIN rail connector as a flexible system solution for power bridging. The DIN rail connector facilitates installation, system extension, or module replacement, even during operation. Additional accessories, such as programming adapters and feed-through terminal blocks, complete the portfolio.
Power terminal with plug-in connection technology for delivering the supply voltage to the DIN rail connector. Monitoring of the supply voltages in combination with the fault monitoring module. Push-in connection technology
Power rail adapter (ME 6,2 TBUS-PR-ADAPTER), 2-pos., enables MINI and MACX Analog modules to be adapted for supply via universal power rail UPR-03 and UPR-05.
DIN rail bus connector, color: gray, nominal current: 8 A (parallel contacts), rated voltage (III/2): 125 V, number of positions: 5, product range: TBUS5-17,5.., pitch: 3.81 mm, mounting: DIN rail mounting, locking: without, mounting method: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 5 parallel contacts
Power and fault signaling module with Push-in connection, including corresponding ME 17,5 TBUS 1,5/ 5-ST-3,81 GY DIN rail connector
Setpoint value potentiometer, to set setpoints individually, resistance value 10 kΩ
Eight MINI Analog Pro signal conditioners and measuring transducers are quickly and easily integrated into a Modbus/RTU network via a communication adapter.
DIN rail bus connector adapter (2-pos.) for connection of MACX MCR-EX-AP... devices on the left side to the MACX MCR-PTB(-SP) power module with DIN rail bus connector ME 17,5 TBUS 1,5/5-ST-3,81 GY for bridging the supply voltage.
The partition plate is used to maintain Ex i isolating distances when Ex i and non-Ex i devices are mounted side by side on a DIN rail.
End clamp, stable construction for DIN rail bus connector
Your advantages
- The DIN rail connector simplifies power bridging, system expansion, and module replacement, even during operation
- [x]Flexible supply options: feed-in directly at the module, via a power module, or via a system power supply with a wide range input of 85 V AC … 264 V AC
- Easy adaptation to the Pepperl+Fuchs supply system with the Power Rail adapter
- Convenient diagnostics with the MINI Analog Pro fault monitoring module or the MACX Analog power and fault signaling module
Flexible feed-in
The DIN rail connector gives you three device supply options:
1. Direct feed-in on the module
- Without additional accessories
- For up to 16*) MINI Analog Pro modules
- For up to 32*) MACX Analog modules
2. Feed-in via a power module of the same shape
- Also enables redundant supply and supply monitoring
- For up to 115*) MINI Analog Pro modules
- For up to 80*) MACX Analog modules
3. Feed-in via the system power supply
- Also enables redundant supply and supply monitoring
- For up to 60*) MINI Analog Pro modules
- For up to 10*) MACX Analog modules
*) The exact number depends on the current consumption of the module type in question. Notes on calculation can be found in our feed-in manual in the download area for the item.
Convenient diagnostics with group error messaging fault monitoring
With group error messaging fault monitoring, the DIN rail connector offers a modular solution for fast error evaluation in multi-channel applications. The MINI Analog Pro and MACX systems are compatible with one another. The following faults are indicated depending on the module type:
• Wire break
• Short circuit
• Supply failure
• Measuring range over-range or under-range (MINI Analog Pro only)
• Fuse fault on the power module (MACX Analog only)