The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Industrial signal conditioning

The branched network of cables in measurement and control technology are to industrial environments what nerve pathways are to the human body. In industrial applications, sensors and actuators provide and receive a large number of measured values that need to be reliably transmitted from the field to the control level and back. Isolating, converting, filtering, amplifying, switching – interface technology from Phoenix Contact ensures reliable signal conditioning.
Employee at the Neurath power station
Temperature measurement in the process industry

Conditioning and protection of digital and analog process signals

In process automation, signal transmission is affected by an increasingly active electrical environment. This holds especially true for the weak measured value signals emitted by sensors.
Signal conditioners and measuring transducers isolate, convert, filter, and amplify these signals.

Process plant

Electronic marshalling versus standard signal marshalling

In the case of I/O signal marshalling for standard I/O systems, the field signals are sorted according to their signal type at the marshalling level and processed via the interface level. They are then wired to the signal-specific I/O cards on the control unit. In contrast, I/O signal marshalling and conversion for universal I/O systems allows flexible channel assignment from the field to the controller.