Thanks to its innovative plug-in concept, the communication adapter offers a time-saving wiring solution. Eight MINI Analog Pro signal converters can be quickly and easily integrated into a Modbus/RTU network using a communication adapter. Flexible signal combinations and eliminating the need for I/O input cards saves space and money in the control cabinet.
MINI MCR-2-V8-MOD-RTU
-
Communication module
2905634
Eight MINI Analog Pro signal conditioners and measuring transducers are quickly and easily integrated into a Modbus/RTU network via a communication adapter.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Communication module |
| Product family | MINI Analog Pro |
| Insulation characteristics: GB Standard | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Rated insulation voltage | 50 Vrms |
| Test voltage (Input/output/supply) | 0.5 kV |
| Maximum temperature coefficient | 0.01 % |
| Maximum transmission error | 0.1 % |
| Supply | |
| Nominal supply voltage range | 12 V ... 24 V |
| Supply voltage range | 9.6 V ... 30 V |
| Typical current consumption | 110 mA (9.6 V DC) |
| Power consumption | < 1000 mW |
| Signal | |
| Number of inputs | 8 |
| Configurable/programmable | Yes |
| Max. voltage input signal | 5 V |
| Current input signal | 4 mA ... 20 mA |
| Max. current input signal | 24 mA |
| Available input sources | floating switch contact |
| Current source | |
| Input resistance current input | 50 Ω |
| Protocols supported | Modbus/RTU |
| Number of outputs | 1 |
| Configurable/programmable | Yes |
| Transmission speed | 1.2 kbps |
| 2.4 kbps | |
| 4.8 kbps | |
| 9.6 kbps | |
| 19.2 kbps | |
| 38.4 kbps | |
| 57.6 kbps | |
| 115.2 kbps | |
| Data update rate | 15 ms |
| Output | |
| Connection method | D-SUB socket strip |
| Number of positions | 9 |
| Ex installation (EPL) | Gc |
| Div. 2 |
| Status display | LED (green) |
| Error indication | Red LED |
| Width | 51.1 mm |
| Height | 104.1 mm |
| Depth | 56.8 mm |
| Color | gray (RAL 7042) |
| Housing material | PBT 7 % GF V0 |
| Ambient conditions | |
| Degree of protection | IP20 (Finger safety) |
| Ambient temperature (operation) | -40 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 4000 m |
| Permissible humidity (operation) | 5 % ... 95 % |
| Permissible humidity (storage/transport) | 5 % ... 95 % |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | BVS 21 ATEX E 064 X |
| UKCA Ex (UKEX) | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIF21UKEX2905634X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx BVS 21.0071X |
| CCC / China-Ex | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | 2022122308115724 |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| Class I, Div. 2, Groups A, B, C, D T5 | |
| Class I, Zone 2, Group IIC T5 | |
| EAC Ex | |
| Identification | 2Ex ec IIC T4 Gc |
| Certificate | BY/112 02.01 TP012 103.01 00081 |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| GB Standard | |
| Standards/regulations | GB/T 3836.1 |
| GB/T 3836.3 | |
| Mounting type | Plug-on assembly |
| Mounting position | any |
| Item number | 2905634 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1 |
| Product key | DK112Z |
| GTIN | 4046356997119 |
| Weight per piece (including packing) | 194 g |
| Weight per piece (excluding packing) | 199 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 526f0082-c107-474d-a61b-e9340563998c |
Compatible products
-
CLIPX ENGINEER DEVICE PARAMETERIZATION - Software 1371665
-
CLIPX ENGINEER DEVICE PARAMETERIZATION P - Software 1371666
-
MINI MCR-2-PTB - Power terminal block 2902066
-
MINI MCR-2-PTB-PT - Power terminal block 2902067
-
MINI MCR-2-TB - Feed-through terminal block 2902068
-
MINI MCR-2-FM-RC - Monitoring block 2904504
-
MINI MCR-2-FM-RC-PT - Monitoring block 2904508
-
MINI MCR-2-UNI-UI-UIRO-PT - Input signal conditioner 2902028
-
MINI MCR-2-UNI-UI-UIRO - Input signal conditioner 2902026
-
MINI MCR-2-UNI-UI-UIRO-PT-C - Input signal conditioner 2902027
-
MINI MCR-2-UNI-UI-UIRO-C - Input signal conditioner 2902024
-
MINI MCR-2-UI-UI-PT - Input signal conditioner 2902040
-
MINI MCR-2-UI-UI - Input signal conditioner 2902037
-
MINI MCR-2-UI-UI-PT-C - Input signal conditioner 2902039
-
MINI MCR-2-UI-UI-C - Input signal conditioner 2902036
-
MINI MCR-2-U-UI-PT - Input signal conditioner 2902021
-
MINI MCR-2-U-UI - Input signal conditioner 2902019
-
MINI MCR-2-U-I0-PT - Input signal conditioner 2902023
-
MINI MCR-2-U-I0 - Input signal conditioner 2902022
-
MINI MCR-2-U-I4-PT - Input signal conditioner 2902030
-
MINI MCR-2-U-I4 - Input signal conditioner 2902029
-
MINI MCR-2-I-I-PT - Input signal conditioner 2901999
-
MINI MCR-2-I-I - Input signal conditioner 2901998
-
MINI MCR-2-UNI-UI-2UI-PT - Input signal conditioner 2905028
-
MINI MCR-2-UNI-UI-2UI - Input signal conditioner 2905026
-
MINI MCR-2-UNI-UI-2UI-PT-C - Input signal conditioner 2905027
-
MINI MCR-2-UNI-UI-2UI-C - Input signal conditioner 2905025
-
MINI MCR-2-RPSS-I-I-PT - Repeater power supply 2902015
-
MINI MCR-2-RPSS-I-I - Repeater power supply 2902014
-
MINI MCR-2-RPSS-I-2I-PT - Repeater power supply 2905629
-
MINI MCR-2-RPSS-I-2I - Repeater power supply 2905628
-
MINI MCR-2-I-I-ILP-PT - Input isolator 2901995
-
MINI MCR-2-I-I-ILP - Input isolator 2901994
-
MINI MCR-2-RTD-UI-PT - Temperature measuring transducer 2902052
-
MINI MCR-2-RTD-UI - Resistance thermometer measuring transducer 2902049
-
MINI MCR-2-RTD-UI-PT-C - Temperature measuring transducer 2902051
-
MINI MCR-2-RTD-UI-C - Temperature measuring transducer 2902048
-
MINI MCR-2-TC-UI-PT - Temperature measuring transducer 2905249
-
MINI MCR-2-TC-UI - Temperature measuring transducer 2902055
-
MINI MCR-2-TC-UI-PT-C - Temperature measuring transducer 2905248
-
MINI MCR-2-TC-UI-C - Temperature measuring transducer 2902053
-
MINI MCR-2-T-REL-PT - Temperature limit switch 2905633
-
MINI MCR-2-T-REL - Temperature limit switch 2905632
-
MINI MCR-2-UI-FRO-PT - Frequency measuring transducer 2902032
-
MINI MCR-2-UI-FRO - Frequency measuring transducer 2902031
-
MINI MCR-2-UI-FRO-PT-C - Frequency measuring transducer 2906202
-
MINI MCR-2-UI-FRO-C - Frequency measuring transducer 2906201
-
MINI MCR-2-POT-UI-PT - Potentiometer measuring transducer 2902017
-
MINI MCR-2-POT-UI - Potentiometer measuring transducer 2902016
-
MINI MCR-2-POT-UI-PT-C - Potentiometer measuring transducer 2905006
-
MINI MCR-2-POT-UI-C - Potentiometer measuring transducer 2905005
-
MINI MCR-2-NAM-2RO-PT - NAMUR isolating switch amplifier 2902005
-
MINI MCR-2-NAM-2RO - NAMUR isolating switch amplifier 2902004
-
MINI MCR-2-F-UI - Frequency measuring transducer 2902056
-
MINI MCR-2-F-UI-PT - Frequency measuring transducer 2902058
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
IFS-USB-PROG-ADAPTER - Programming adapter 2811271
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - DIN rail bus connector 2869728
-
IFS-BT-PROG-ADAPTER - Adapter 2905872
-
TWN4 MIFARE NFC USB ADAPTER - Programming adapter 2909681
-
UCT-EM (30X5) - Marker for end clamp 0801505
-
UCT-EM (30X5) CUS - Marker for end clamp 0801589
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UC-EMLP (15X5) - Plastic label 0819301
-
UC-EMLP (15X5) YE - Plastic label 0822615
-
UC-EMLP (15X5) CUS - Plastic label 0824550
-
UC-EMLP (15X5) YE CUS - Plastic label 0824551
-
UC-EMLP (15X5) SR - Plastic label 0828095
-
UC-EMLP (15X5) SR CUS - Plastic label 0828099
-
US-EMLP (15X5) - Plastic label 0828790
-
US-EMLP (15X5) YE - Plastic label 0828873
-
US-EMLP (15X5) SR - Plastic label 0828874
-
US-EMLP (15X5) CUS - Plastic label 0830076
-
US-EMLP (15X5) YE CUS - Plastic label 0830077
-
US-EMLP (15X5) SR CUS - Plastic label 0830078
-
UCT-EM (30X5) YE - Marker for end clamp 0830340
-
UCT-EM (30X5) YE CUS - Marker for end clamp 0830348
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates