Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Middle East
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Partners and Distributors
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
Product Security Incident Response Team
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Crimp connectors
C-RC 70/M16 DIN - Ring cable lug
C-RC 70/M16 DIN
-
Ring cable lug
3240119
Ring cable lug, non-insulated, 70 mm
2
, M16
Product details
Expand all
Collapse all
Technical data
Product properties
Product property
Design according to DIN 46234
Brazed
Tin-plated
Dimensions
Dimensional drawing
Width
28 mm
Sleeve length
56 mm
Length of the insulating material sleeve
18 mm
Maximum stripping length
21 mm
Distance from the center to the insulating material sleeve
24 mm
Min. material thickness
2 mm
Inner dimensions of the insulating collar
13 mm
Internal dimensions
Internal diameter
17 mm
Material specifications
Color
silver-colored
Material
Copper
Coating
tin-plated
Mechanical properties
Technical data
Sleeve length
56 mm
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
110 °C
Standards and regulations
Design according to standard
DIN 46234
Commercial data
Item number
3240119
Packing unit
100 pc
Minimum order quantity
100 pc
Sales key
BH3
Product key
BH3422
GTIN
4046356453363
Weight per piece (including packing)
28.572 g
Weight per piece (excluding packing)
28.572 g
Customs tariff number
85369010
Country of origin
CN
Classifications
ECLASS
ECLASS-13.0
27400204
ECLASS-15.0
27400204
ETIM
ETIM 10.0
EC001052
UNSPSC
UNSPSC 21.0
27121700
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
EF3.1 Climate Change
CO2e kg
0.257 kg CO2e
Compatible products
Expand all
Collapse all
Accessories
CRIMPFOX-C120
-
Crimping pliers
1212318
Frequently searched
Fork-type cable lugs
Pin cable lugs
Ring cable lugs
Slip-on sleeves
Insulating sleeves
Where Can I Buy This Item?
Product Help