C-SCFI 2,5/6,3X0,8
- Connector
C-SCFI 2,5/6,3X0,8
- Connector
3240055
Slip-on sleeve, blue, 1.5 ... 2.5 mm2, 6.3 x 0.8
Slip-on sleeve, blue, 1.5 ... 2.5 mm2, 6.3 x 0.8
Slip-on sleeve, fully isolated, blue, 1.5 ... 2.5 mm2, for plug 4.8 x 0.8 mm
Slip-on sleeve, red, 0.5 ... 1.5 mm2, 6.3 x 0.8
Slip-on sleeve, non-insulated, 4 ... 6 mm2, 6.3 x 0.8
Slip-on sleeve, fully isolated, red, 0.5 ... 1.5 mm2, for plug 2.8 x 0.8 mm
Slip-on sleeve, blue, 1.5 ... 2.5 mm2, 4.8 x 0.8
Slip-on sleeve, fully insulated, yellow, 4 ... 6 mm2, for 6.3 x 0.8 mm plugs
Slip-on sleeve, yellow, 4 ... 6 mm2, 6.3 x 0.8
Slip-on sleeve, red, 0.5 ... 1.5 mm2, 4.8 x 0.8
Slip-on sleeve, red, 0.5 ... 1.5 mm2, 2.8 x 0.8