C-SCMI 6/6,3X0,8
- Connector
C-SCMI 6/6,3X0,8
- Connector
3240060
Flat connector, yellow, 4 - 6 mm2, 6.3 x 0.8
Flat connector, yellow, 4 - 6 mm2, 6.3 x 0.8
Flat connector, non-insulated, 1.5 - 2.5 mm2, 6.3 x 0.8
Flat connector, blue, 1.5 - 2.5 mm2, 6.3 x 0.8
Flat connector, red, 0.5 - 1.5 mm2, 6.3 x 0.8
Flat connector, non-insulated, 0.5 - 1.5 mm2, 6.3 x 0.8