Flat pin cable lug, with tab, soldered neck, yellow, 4 ... 6 mm2, pin width: 2.8 mm, easy conductor entry with Easy-Entry, for horizontal and vertical crimping with CRIMPFOX-RCI 6
Compression cable lugs
C-BCI 6/2,8
- Cable lug
C-BCI 6/2,8
- Cable lug
3240047
C-RCI 6/M6
- Ring cable lug
C-RCI 6/M6
- Ring cable lug
3240029
Ring cable lug, yellow, 4 ... 6 mm2, M6
C-RC 35/M10 DIN
- Ring cable lug
C-RC 35/M10 DIN
- Ring cable lug
3240107
Ring cable lug, non-insulated, 35 mm2, M10
C-RCI 6/M4
- Ring cable lug
C-RCI 6/M4
- Ring cable lug
3240027
Ring cable lug, yellow, 4 ... 6 mm2, M4
C-RCI 2,5/M6
- Ring cable lug
C-RCI 2,5/M6
- Ring cable lug
3240025
Ring cable lug, blue, 1.5 ... 2.5 mm2, M6
C-PCEI 2,5/2
- Cable lug
C-PCEI 2,5/2
- Cable lug
3241216
Pin cable lug, blue, 1.5 - 2.5 mm2, L1 = 12 mm, with copper sleeve incorporated, for insulation crimp
C-FCI 6/M4
- Fork-type cable lug
C-FCI 6/M4
- Fork-type cable lug
3240042
Fork-type cable lug, yellow, 4 - 6 mm2, M4
C-PCI 2,5/2
- Cable lug
C-PCI 2,5/2
- Cable lug
3240066
Pin cable lug, blue, 1.5 - 2.5 mm2, L1=12 mm
C-PCI 1,5/2
- Cable lug
C-PCI 1,5/2
- Cable lug
3240064
Pin cable lug, red, 0.5 - 1.5 mm2, L1=12 mm
C-BCI 1,5/2,8
- Cable lug
C-BCI 1,5/2,8
- Cable lug
3240015
Flat pin cable lug, with tab, soldered neck, red, 0.5 ... 1.5 mm2, pin width: 2.8 mm, easy conductor entry with Easy-Entry, for horizontal and vertical crimping with CRIMPFOX-RCI 6