PLC-RSP- 24UC/21AU
-
Relay module
2966553
PLC-INTERFACE, consisting of PLC-BSP.../21 basic terminal block with spring-cage connection and plug-in miniature relay with multi-layer gold contact, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 24 V AC/DC
Product details
| Product type | Relay Module |
| Product family | PLC-INTERFACE |
| Application | Universal |
| Operating mode | 100% operating factor |
| Mechanical service life | 2x 107 cycles |
| Insulation characteristics: Standards/regulations | |
| Overvoltage category | III |
| Pollution degree | 3 |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Maximum power dissipation for nominal condition | 0.26 W |
| Test voltage (Winding/contact) | 4 kV AC (50 Hz, 1 min., winding/contact) |
| Coil side | |
| Nominal input voltage UN | 24 V AC/DC |
| Input voltage range | 19.4 V AC/DC ... 33.6 V AC/DC |
| Drive and function | monostable |
| Typical input current at UN | 11 mA (at UN = 24 V AC) |
| 8.5 mA (at UN = 24 V DC) | |
| Typical response time | 6 ms |
| Typical release time | 15 ms |
| Protective circuit | Bridge rectifier; Bridge rectifier |
| Operating voltage display | Yellow LED |
| Switching | |
| Contact switching type | 1 changeover contact |
| Type of switch contact | Single contact |
| Contact material | AgSnO, hard gold-plated |
| Maximum switching voltage | 30 V AC |
| 36 V DC | |
| Minimum switching voltage | 100 mV (at 10 mA) |
| Limiting continuous current | 50 mA |
| Maximum inrush current | 50 mA |
| Min. switching current | 1 mA (at 24 V) |
| Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
| Switching: when the gold layer is destroyed | |
| Note | the following values are applicable if a gold layer is destroyed |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 5 V (at 100 mA) |
| Limiting continuous current | 6 A |
| Min. switching current | 10 mA (at 12 V) |
| Interrupting rating (ohmic load) max. | 140 W (at 24 V DC) |
| 20 W (at 48 V DC) | |
| 18 W (at 60 V DC) | |
| 23 W (at 110 V DC) | |
| 40 W (at 220 V DC) | |
| 1500 VA (for 250 V AC) | |
| Switching capacity | 2 A (at 24 V, DC13) |
| 0.2 A (at 110 V, DC13) | |
| 0.1 A (at 220 V, DC13) | |
| 3 A (at 24 V, AC15) | |
| 3 A (at 120 V, AC15) | |
| 3 A (at 230 V, AC15) | |
| Coil side | |
| Connection method | Spring-cage connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Contact side | |
| Connection method | Spring-cage connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 94 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Ambient conditions | |
| Degree of protection (Relay base) | IP20 (Relay base) |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Standards/regulations | |
| Standards/regulations | IEC 60664 |
| IEC 60947-5-1 | |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2966553 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK62 |
| Product key | DK622B |
| GTIN | 4017918165369 |
| Weight per piece (including packing) | 32.55 g |
| Weight per piece (excluding packing) | 30.71 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: ) |
| Lead (CAS: 7439-92-1) | |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
NS 35/ 7,5 V2A UNPERF 2000MM - DIN rail, unperforated 0801377
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
PLC-ESK GY - Power terminal block 2966508
-
PLC-ATP BK - Divider plate 2966841
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
PLC-V8/FLK14/OUT - System connection 2295554
-
PLC-V8/FLK14/OUT/M - System connection 2304102
-
PLC-V8/D15S/OUT - System connection 2296058
-
PLC-V8/D15B/OUT - System connection 2296061
-
PLC-V8/FLK14/IN - System connection 2296553
-
PLC-V8/FLK14/IN/M - System connection 2304115
-
PLC-V8/D15S/IN - System connection 2296074
-
PLC-V8/D15B/IN - System connection 2296087
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6/WH-100:UNBEDRUCKT - Zack marker strip 5060935
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
REL-MR- 24DC/21AU - Single relay 2961121
Your advantages
Slim design
Efficient connection to system cabling using V8 adapter
RT III sealed relay
Safe isolation between coil and contact side
Integrated input circuit and interference suppression circuit
Functional plug-in bridges
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates