VAL-MS 1000DC/2+F
-
Type 2 surge protection device
2800177
Surge arrester for 2-pos. isolated DC voltage systems 1000 V DC, for DIN rail mounting, 3-pos. base element, three pluggable temperature-monitored protective elements, for PE free of leakage current, status message on each connector.
Product details
| Product family | VALVETRAB MS |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 3 |
| Surge protection fault message | optical |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque, min | 4.5 Nm |
| Stripping length | 16 mm |
| Conductor cross-section flexible min. | 1.5 mm² |
| Conductor cross-section flexible max. | 25 mm² |
| Conductor cross-section, rigid min. | 1.5 mm² |
| Conductor cross-section, rigid max. | 35 mm² |
| Width | 53.4 mm |
| Height | 90 mm |
| Depth | 65.5 mm |
| Horizontal pitch | 3 Div. |
| Flammability rating according to UL 94 | V0 |
| Housing material | PBT/PA |
| Mechanical data | |
| Open side panel | No |
| Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
| Maximum continuous operating voltage UC | 1000 V DC |
| Rated load current IL | ≤ 80 A DC |
| Protective conductor current IPE | ≤ 1 µA |
| Standby power consumption PC | ≤ 1 mVA |
| Nominal discharge current In (8/20) µs | 15 kA |
| Maximum discharge current Imax (8/20) µs | 30 kA |
| Voltage protection level Up (L+) - (L-) | ≤ 5 kV |
| Voltage protection level Up (L+/L-) - PE | ≤ 3 kV |
| Response time tA (L+) - (L-) | ≤ 25 ns |
| Response time tA (L+/L-) - PE | ≤ 100 ns |
| Protective circuit DC voltage side (DC) | |
| Short-circuit current rating ISCPV | 80 A |
| Maximum discharge current Imax (8/20) µs | 30 kA |
| Response time tA (L+) - (L-) | ≤ 25 ns |
| Response time tA (L+/L-) - PE | ≤ 100 ns |
| Nominal discharge current In (8/20) µs | 15 kA |
| Rated load current IL | ≤ 80 A DC |
| Short-circuit current rating ISCPV | 80 A |
| Protective conductor current IPE | ≤ 1 µA |
| Voltage protection level Up (L+) - (L-) | ≤ 5 kV |
| Voltage protection level Up (L+/L-) - PE | ≤ 3 kV |
| Standby power consumption PC | ≤ 1 mVA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Standards | |
| Standards/regulations | DIN EN 61643-11 |
| IEC 61643-1 | |
| IEC 60364-7-712 | |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 60664-1 / DIN EN 61643-11 |
| Standards/specifications | DIN EN 61643-11 |
| Note | 2002 |
| Standards/specifications | IEC 61643-1 |
| Note | 2005 |
| Standards/specifications | IEC 60364-7-712 |
| Note | 2002 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2800177 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1 |
| Product key | CL1324 |
| GTIN | 4046356514040 |
| Weight per piece (including packing) | 333.9 g |
| Weight per piece (excluding packing) | 333.9 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F600X16/ 1GS - Wiring bridge 2818355
-
VAL-MS 1000PV ST - Type 2 surge protection plug 2805185
-
F-MS 1100/30 ST - Type 2 surge protection plug 2800178
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates